目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® R - type S - Sleeve bearings, metric sizes
igus
iglidur®
iglidur® R - Low coefficient of friction, low costs
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_r/iglidur_r_type_s_mm.prj},{NB=RSM-1214-12},{ARTNR=RSM-1214-12},{INFO=INFO},{BEZ=iglidur® R Form S, metrische Abmessungen},{D1=12},{D2=14},{B1=12},{F=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
B1
Overall length
[mm]
F
Chamfer
[mm]
RSM-0608-06
RSM-0608-06
iglidur® R type S, metric...
6
8
6
0.3
RSM-0810-10
RSM-0810-10
iglidur® R type S, metric...
8
10
10
0.5
RSM-1012-05
RSM-1012-05
iglidur® R type S, metric...
10
12
5
0.5
RSM-1012-10
RSM-1012-10
iglidur® R type S, metric...
10
12
10
0.5
RSM-1012-15
RSM-1012-15
iglidur® R type S, metric...
10
12
15
0.5
RSM-1214-12
RSM-1214-12
iglidur® R type S, metric...
12
14
12
0.5
RSM-1416-15
RSM-1416-15
iglidur® R type S, metric...
14
16
15
0.8
RSM-1618-15
RSM-1618-15
iglidur® R type S, metric...
16
18
15
0.8
RSM-2023-15
RSM-2023-15
iglidur® R type S, metric...
20
23
15
0.8
RSM-2023-20
RSM-2023-20
iglidur® R type S, metric...
20
23
20
0.8
RSM-3034-25
RSM-3034-25
iglidur® R type S, metric...
30
34
25
0.8
RSM-3539-30
RSM-3539-30
iglidur® R type S, metric...
35
39
30
1.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表