目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® P210 - type F - Flange bearings, inch sizes
igus
iglidur®
iglidur® P210 Extremely wear-resistant in pivoting motions Flexible, wear resistant & more
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_p210/iglidur_p210_type_f_inch.prj},{NB=P210FI-0809-16},{ARTNR=P210FI-0809-16},{INFO=INFO},{BEZ=iglidur® P210 Form F, inch Abmessungen},{D1=1/2},{D1IN=0.5000},{D2=19/32},{D2IN=0.5938},{B1=1},{B1IN=1.0000},{D3=0.875},{B2=0.046},{R=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[Inch]
D2
Outside diameter
[Inch]
B1
Total length
[Inch]
D3
Flange diameter
[Inch]
B2
Flange thickness
[Inch]
F
Chamfer
[mm]
R
Radius max.
[mm]
P210FI-0203-03
P210FI-0203-03
iglidur® P210 type F, inc...
1/8
3/16
3/16
0.312
0.032
0.3
0.5
P210FI-0304-04
P210FI-0304-04
iglidur® P210 type F, inc...
3/16
1/4
1/4
0.375
0.032
0.3
0.5
P210FI-0405-06
P210FI-0405-06
iglidur® P210 type F, inc...
1/4
5/16
3/8
0.500
0.032
0.5
0.5
P210FI-0405-08
P210FI-0405-08
iglidur® P210 type F, inc...
1/4
5/16
1/2
0.500
0.032
0.5
0.5
P210FI-0506-04
P210FI-0506-04
iglidur® P210 type F, inc...
5/16
3/8
1/4
0.562
0.032
0.5
0.5
P210FI-0506-06
P210FI-0506-06
iglidur® P210 type F, inc...
5/16
3/8
3/8
0.562
0.032
0.5
0.5
P210FI-0506-08
P210FI-0506-08
iglidur® P210 type F, inc...
5/16
3/8
1/2
0.562
0.032
0.5
0.5
P210FI-0607-04
P210FI-0607-04
iglidur® P210 type F, inc...
3/8
15/32
1/4
0.687
0.046
0.5
0.5
P210FI-0607-06
P210FI-0607-06
iglidur® P210 type F, inc...
3/8
15/32
3/8
0.687
0.046
0.5
0.5
P210FI-0607-08
P210FI-0607-08
iglidur® P210 type F, inc...
3/8
15/32
1/2
0.687
0.046
0.5
0.5
P210FI-0607-12
P210FI-0607-12
iglidur® P210 type F, inc...
3/8
15/32
3/4
0.687
0.046
0.5
0.5
P210FI-0708-08
P210FI-0708-08
iglidur® P210 type F, inc...
7/16
17/32
1/2
0.750
0.046
0.5
0.5
P210FI-0809-04
P210FI-0809-04
iglidur® P210 type F, inc...
1/2
19/32
1/4
0.875
0.046
0.8
0.5
P210FI-0809-06
P210FI-0809-06
iglidur® P210 type F, inc...
1/2
19/32
3/8
0.875
0.046
0.8
0.5
P210FI-0809-08
P210FI-0809-08
iglidur® P210 type F, inc...
1/2
19/32
1/2
0.875
0.046
0.8
0.5
P210FI-0809-12
P210FI-0809-12
iglidur® P210 type F, inc...
1/2
19/32
3/4
0.875
0.046
0.8
0.5
P210FI-0809-16
P210FI-0809-16
iglidur® P210 type F, inc...
1/2
19/32
1
0.875
0.046
0.8
0.5
P210FI-1011-08
P210FI-1011-08
iglidur® P210 type F, inc...
5/8
23/32
1/2
0.937
0.046
0.8
0.5
P210FI-1011-12
P210FI-1011-12
iglidur® P210 type F, inc...
5/8
23/32
3/4
0.937
0.046
0.8
0.5
P210FI-1011-16
P210FI-1011-16
iglidur® P210 type F, inc...
5/8
23/32
1
0.937
0.046
0.8
0.5
P210FI-1214-08
P210FI-1214-08
iglidur® P210 type F, inc...
3/4
7/8
1/2
1.125
0.062
0.8
0.5
P210FI-1214-12
P210FI-1214-12
iglidur® P210 type F, inc...
3/4
7/8
3/4
1.125
0.062
0.8
0.5
P210FI-1214-16
P210FI-1214-16
iglidur® P210 type F, inc...
3/4
7/8
1
1.125
0.062
0.8
0.5
P210FI-1416-08
P210FI-1416-08
iglidur® P210 type F, inc...
7/8
1
1/2
1.250
0.062
0.8
0.5
P210FI-1416-12
P210FI-1416-12
iglidur® P210 type F, inc...
7/8
1
3/4
1.250
0.062
0.8
0.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
iglidur® P210 - type F - Flange bearings, metric sizes
igus
30.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表