目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Split bearings (clips2) - easy assembly, inch sizes
igus
iglidur®
iglidur® Clips2
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_clips2/iglidur_clips2_inch.prj},{NB=MYI-08-08},{ARTNR=MYI-08-08},{INFO=INFO},{BEZ=iglidur® Clips2, inch Abmessungen},{D1=1/2},{D1IN=0.5000},{D1MIN=0.5000},{D1MAX=0.4990},{D2=0.5618},{D2MIN=0.5635},{D2MAX=0.5618},{D3=3/4},{D3IN=0.7500},{B1=1/2},{B1IN=0.5000},{B2=0.0299},{R=0.5},{ANG=25.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[Inch]
D1MIN
Shaft diameter min.
[Inch]
D1MAX
Shaft diameter max.
[Inch]
D2
Outside diameter
[Inch]
D2MIN
Housing bore min.
[Inch]
D2MAX
Housing bore max.
[Inch]
D3
Flange diameter
[Inch]
B1
Overall length
[Inch]
B2
Flange thickness
[Inch]
R
Radius max.
[mm]
MYI-03-03
MYI-03-03
iglidur® Clips2, inch siz...
3/16
0.1875
0.1865
0.2339
0.2351
0.2339
19/61
3/16
0.0252
0.5
MYI-04-04
MYI-04-04
iglidur® Clips2, inch siz...
1/4
0.0025
0.2490
0.2965
0.2979
0.2965
13/32
1/4
0.0252
0.5
MYI-05-05
MYI-05-05
iglidur® Clips2, inch siz...
5/16
0.3125
0.3115
0.3744
0.3758
0.3744
1/2
5/16
0.0299
0.5
MYI-05-10
MYI-05-10
iglidur® Clips2, inch siz...
5/16
0.3125
0.3115
0.3744
0.3758
0.3744
1/2
5/8
0.0299
0.5
MYI-06-06
MYI-06-06
iglidur® Clips2, inch siz...
3/8
0.3750
0.3740
0.4370
0.4387
0.4370
19/32
3/8
0.0299
0.5
MYI-07-07
MYI-07-07
iglidur® Clips2, inch siz...
7/16
0.4375
0.4365
0.4996
0.5013
0.4996
21/32
7/16
0.0299
0.5
MYI-08-06
MYI-08-06
iglidur® Clips2, inch siz...
1/2
0.5000
0.4990
0.5618
0.5635
0.5618
3/4
3/4
0.0299
0.5
MYI-08-08
MYI-08-08
iglidur® Clips2, inch siz...
1/2
0.5000
0.4990
0.5618
0.5635
0.5618
3/4
1/2
0.0299
0.5
MYI-10-07
MYI-10-07
iglidur® Clips2, inch siz...
5/8
0.6250
0.6240
0.6870
0.6887
0.6870
15/16
7/16
0.0299
0.5
MYI-10-10
MYI-10-10
iglidur® Clips2, inch siz...
5/8
0.6250
0.6240
0.6870
0.6887
0.6870
15/16
5/8
0.0299
0.5
MYI-10-18
MYI-10-18
iglidur® Clips2, inch siz...
5/8
0.6250
0.6240
0.6870
0.6887
0.6870
15/16
1 1/8
0.0299
0.5
MYI-12-12
MYI-12-12
iglidur® Clips2, inch siz...
3/4
0.7500
0.7490
0.8118
0.8139
0.8118
1 1/8
3/4
0.0299
0.5
MYI-12-18
MYI-12-18
iglidur® Clips2, inch siz...
3/4
0.7500
0.7490
0.8118
0.8139
0.8118
1 1/8
1 1/8
0.0299
0.5
MYI-14-7,5
MYI-14-7,5
iglidur® Clips2, inch siz...
7/8
0.8750
0.8740
0.9370
0.9391
0.9370
1 5/16
15/32
0.0299
0.5
MYI-14-14
MYI-14-14
iglidur® Clips2, inch siz...
7/8
0.8750
0.8740
0.9370
0.9391
0.9370
1 5/16
7/8
0.0299
0.5
MYI-16-14
MYI-16-14
iglidur® Clips2, inch siz...
1
1.0000
0.9985
1.0933
1.0954
1.0933
1 1/2
7/8
0.0449
0.5
MYI-16-16
MYI-16-16
iglidur® Clips2, inch siz...
1
1.0000
0.9985
1.0933
1.0954
1.0933
1 1/2
1
0.0449
0.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表