目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® A290 - type S - Sleeve bearings, metric sizes
igus
iglidur®
iglidur® A290: Very Appetising
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_a290/iglidur_a290_type_s_mm.prj},{NB=A290SM-1517-15},{ARTNR=A290SM-1517-15},{INFO=INFO},{BEZ=iglidur® A290 Form S, metrische Abmessungen},{D1=15},{D2=17.0},{B1=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
B1
Overall length
[mm]
F
Chamfer
[mm]
A290SM-0304-03
A290SM-0304-03
iglidur® A290 type S, met...
3
4.5
3
0.3
A290SM-0405-04
A290SM-0405-04
iglidur® A290 type S, met...
4
5.5
4
0.3
A290SM-0507-05
A290SM-0507-05
iglidur® A290 type S, met...
5
7.0
5
0.3
A290SM-0608-06
A290SM-0608-06
iglidur® A290 type S, met...
6
8.0
6
0.3
A290SM-0810-08
A290SM-0810-08
iglidur® A290 type S, met...
8
10.0
8
0.5
A290SM-1012-10
A290SM-1012-10
iglidur® A290 type S, met...
10
12.0
10
0.5
A290SM-1214-15
A290SM-1214-15
iglidur® A290 type S, met...
12
14.0
15
0.5
A290SM-1517-15
A290SM-1517-15
iglidur® A290 type S, met...
15
17.0
15
0.8
A290SM-1618-15
A290SM-1618-15
iglidur® A290 type S, met...
16
18.0
15
0.8
A290SM-1820-15
A290SM-1820-15
iglidur® A290 type S, met...
18
20.0
15
0.8
A290SM-2023-20
A290SM-2023-20
iglidur® A290 type S, met...
20
23.0
20
0.8
A290SM-2528-20
A290SM-2528-20
iglidur® A290 type S, met...
25
28.0
20
0.8
A290SM-3034-30
A290SM-3034-30
iglidur® A290 type S, met...
30
34.0
30
0.8
A290SM-3539-40
A290SM-3539-40
iglidur® A290 type S, met...
35
39.0
40
1.2
A290SM-4044-50
A290SM-4044-50
iglidur® A290 type S, met...
40
44.0
50
1.2
A290SM-5055-40
A290SM-5055-40
iglidur® A290 type S, met...
50
55.0
40
1.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表