目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - snap-open along inner and outer radius
igus
E-Ketten®
TwisterChain®
Series 2808
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/twisterchain/serie_2808/einzeteile/kg_twch_serie_2808_asmtab.prj},{NB=2808.087.292/400 },{ARTNR1=2808.087},{INFO=INFO},{BI=87.5},{BA=118.5},{AR=400},{T=56},{PPATH=assemblies/kg_twch_serie_2808_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
IR
Inner radius
[mm]
T
Pitch
[mm]
2808.050.329/400
2808.050.329/400
50.0
81.0
329.5
56
2808.060.311/400
2808.060.311/400
68.0
99.0
311.5
56
2808.070.304/400
2808.070.304/400
75.0
106.0
304.5
56
2808.087.292/400
2808.087.292/400
87.5
118.5
292.0
56
2808.100.279/400
2808.100.279/400
100.0
131.0
279.5
56
2808.108.271/400
2808.108.271/400
108.0
139.0
271.5
56
2808.125.254/400
2808.125.254/400
125.0
156.0
254.5
56
2808.137.242/400
2808.137.242/400
137.5
168.5
242.0
56
2808.150.229/400
2808.150.229/400
150.0
181.0
229.5
56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表