目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - Closed and chiprepellent
igus
E-Ketten®
Triflex® R
Series TRC
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/triflex_r/serie_trc/einzeteile/kettenglieder_s_trc.prj},{NB=TRC.60.087},{INFO=INFO},{BI1=22.5},{BI2=19.5},{BA=65.0},{ARTNR1=TRC},{ARTNR2=60.087},{D1=20.5},{D2=17.5},{VER=3},{T=20.4},{CNSMASSEXACT=0.85},{BINDEX=60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI1
Inner height Bi1
[mm]
BI2
Inner height Bi2
[mm]
BA
Outer width Ba
[mm]
D1
max. ø cable
[mm]
D2
max. ø cable
[mm]
T
Pitch
[mm]
CNSMASSEXACT
Weight
[kg/m]
TRC.30.050
TRC.30.050
12.0
10.0
34.5
10.0
8.0
11.3
0.27
TRC.40.058
TRC.40.058
15.0
13.0
43.0
13.0
11.0
13.9
0.37
TRC.50.080
TRC.50.080
18.8
16.2
54.0
16.5
14.0
17.4
0.59
TRC.60.087
TRC.60.087
22.5
19.5
65.0
20.5
17.5
20.4
0.85
TRC.70.110
TRC.70.110
28.0
24.0
81.0
26.0
22.0
25.6
1.32
TRC.85.135
TRC.85.135
33.0
28.0
94.5
31.0
26.0
30.6
1.75
TRC.100.145
TRC.100.145
37.5
32.5
108.0
35.5
30.5
34.5
2.38
TRC.125.182
TRC.125.182
43.3
43.3
135.0
41.0
41.0
44.6
4.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表