目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Series 14240 - Crossbars every link - Crossbars removable along the inner and outer radius
igus
E-Ketten®
System E4/light Energy Chains
Series 14240
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_light_e_ketten/serie_14240/series_14240_asmtab.prj},{NB=0.728 m 14240.20.135.0 (0,1,0,0,200,0,0,-118,-,-,-,-,-)},{INFO=INFO},{BI=200},{BA=226},{R=135},{EBA=0},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-118.0},{KD=},{QO=},{GD=},{FARBE=0},{XXL=},{ESD=},{NC=},{AM=0},{AMAUS=-},{AF=0},{AFAUS=-},{CNSMASSEXACT1=2.89},{T=91.000},{KGH=84.000},{SIZE=20},{A=42.000},{PPATH=assemblies/series_14240_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
ES
Effective travel distance
[mm]
BKL
Calculated chain length
[mm]
AKG1
Number of links
ⁿ/ₐ
H
Nominal height
[mm]
D
Overlength Energy Chain radius in final position including safety
[mm]
K
Pi x R + safety
[mm]
H2
Height
[mm]
D2
Excess length on long travel lengths including safety, gliding
[mm]
K2
Additional safety
[mm]
DELTACL
ΔCL - Offset fixed point
[mm]
CNSMASSEXACT
Weight
[kg]
0.728 m 14240.05.135.0 (-...
14240.05
50
76
236
728.0
8
354
314
610
0
0
0
0
1.725
0.728 m 14240.06.135.0 (-...
14240.06
68
94
236
728.0
8
354
314
610
0
0
0
0
1.747
0.728 m 14240.07.135.0 (-...
14240.07
75
101
236
728.0
8
354
314
610
0
0
0
0
1.762
0.728 m 14240.087.135.0 (...
14240.087
87
114
236
728.0
8
354
314
610
0
0
0
0
1.798
0.728 m 14240.10.135.0 (-...
14240.10
100
126
236
728.0
8
354
314
610
0
0
0
0
1.835
0.728 m 14240.11.135.0 (-...
14240.11
108
134
236
728.0
8
354
314
610
0
0
0
0
1.856
0.728 m 14240.112.135.0 (...
14240.112
112
139
236
728.0
8
354
314
610
0
0
0
0
1.856
0.728 m 14240.12.135.0 (-...
14240.12
125
151
236
728.0
8
354
314
610
0
0
0
0
1.907
0.728 m 14240.137.135.0 (...
14240.137
137
164
236
728.0
8
354
314
610
0
0
0
0
1.936
0.728 m 14240.15.135.0 (-...
14240.15
150
176
236
728.0
8
354
314
610
0
0
0
0
1.980
0.728 m 14240.162.135.0 (...
14240.162
162
189
236
728.0
8
354
314
610
0
0
0
0
1.987
0.728 m 14240.17.135.0 (-...
14240.17
168
194
236
728.0
8
354
314
610
0
0
0
0
2.031
0.728 m 14240.18.135.0 (-...
14240.18
175
201
236
728.0
8
354
314
610
0
0
0
0
2.053
0.728 m 14240.187.135.0 (...
14240.187
187
214
236
728.0
8
354
314
610
0
0
0
0
2.068
0.728 m 14240.20.135.0 (-...
14240.20
200
226
236
728.0
8
354
314
610
0
0
0
0
2.104
0.728 m 14240.212.135.0 (...
14240.212
212
239
236
728.0
8
354
314
610
0
0
0
0
2.148
0.728 m 14240.23.135.0 (-...
14240.23
225
251
236
728.0
8
354
314
610
0
0
0
0
2.191
0.728 m 14240.237.135.0 (...
14240.237
237
264
236
728.0
8
354
314
610
0
0
0
0
2.213
0.728 m 14240.25.135.0 (-...
14240.25
250
276
236
728.0
8
354
314
610
0
0
0
0
2.257
0.728 m 14240.262.135.0 (...
14240.262
262
289
236
728.0
8
354
314
610
0
0
0
0
2.264
0.728 m 14240.28.135.0 (-...
14240.28
275
301
236
728.0
8
354
314
610
0
0
0
0
2.322
0.728 m 14240.29.135.0 (-...
14240.29
287
314
236
728.0
8
354
314
610
0
0
0
0
2.330
0.728 m 14240.30.135.0 (-...
14240.30
300
326
236
728.0
8
354
314
610
0
0
0
0
2.402
0.728 m 14240.312.135.0 (...
14240.312
312
339
236
728.0
8
354
314
610
0
0
0
0
2.410
0.728 m 14240.325.135.0 (...
14240.325
325
351
236
728.0
8
354
314
610
0
0
0
0
2.453
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表