目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Mounting Brackets - Polymer, one-piece - one-piece | Locking
igus
E-Ketten®
Energy Chains® Easy Chain®
Series E16
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/e_ketten_easy_chain/serie_e16/einzelteile/ae_kunststoff_e16.prj},{NB=117.4.1P},{INFO=INFO},{KE=1},{KAMME=P},{ARTNR1=4},{ZZ=5},{A=37},{B=60.5},{BI1=48.000},{BI=50.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
ZZ
number of teeth
ⁿ/ₐ
A
Dimension
[mm]
B
Dimension
[mm]
117.2.1P
117.2.1P
3
12
35.5
117.3.1P
117.3.1P
4
25
48.5
117.4.1P
117.4.1P
5
37
60.5
117.5.1P
117.5.1P
6
48
76.0
117.6.1P
117.6.1P
8
65
93.0
117.7.1P
117.7.1P
10
85
113.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表