目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - Crossbars openable along the inner radius, from both sides
igus
E-Ketten®
Energy Chains E2/000 medium
Series 2400
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/e_ketten_e2_000_medium/serie_2400/einzelteile/kg_e2_000_s240_asmtab.prj},{NB=2400.05_1},{INFO=INFO},{BIND=05},{BK=},{BI=57},{BA=73},{PPATH=assemblies/kg_e2_000_s2400_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
2400.02
2400.02
25
41
2400.03
2400.03
38
54
2400.05
2400.05
57
73
2400.07
2400.07
77
93
2400.09
2400.09
89
105
2400.10
2400.10
103
119
2400.12
2400.12
125
141
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表