目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
WA - Shaft End Block, Standard Design, mm
igus
DryLin®
Shafts
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/wellen/wa.prj},{NB=WA-20},{ARTNR=WA-20},{INFO=INFO},{CNSMASSEXACT=0.23},{D=20},{B=30},{H=50},{H1=30},{L=60},{S1=M10},{S2=8.60},{S3=15},{E=42},{N1=22},{N2=25.0},{SW=5.0},{S11=10},{DA=18.5},{S4=5.000},{X=21.500},{Y=4.000},{Z=5.500},{W=10.000},{H2=6.47}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
D
Diameter
[mm]
B
Width
[mm]
H
Height
[mm]
H1
Height
[mm]
L
Length
[mm]
S1
Thread
ⁿ/ₐ
S2
Diameter
[mm]
S3
Diameter
[mm]
E
Length
[mm]
N1
Height
[mm]
N2
Height
[mm]
SW
Width across flats
[mm]
WA-08
WA-08
0.04
8
18
28
15
32
M4
3.30
6
22
9
13.0
2.5
WA-12
WA-12
0.10
12
20
35
20
43
M6
5.20
10
30
13
16.5
3.0
WA-16
WA-16
0.15
16
24
42
25
53
M8
6.80
11
38
18
21.0
4.0
WA-20
WA-20
0.23
20
30
50
30
60
M10
8.60
15
42
22
25.0
5.0
WA-25
WA-25
0.41
25
38
60
35
78
M12
10.30
18
56
26
30.0
6.0
WA-30
WA-30
0.53
30
40
70
40
87
M12
10.30
18
64
26
34.0
6.0
WA-40
WA-40
0.99
40
48
90
50
108
M16
14.25
20
82
34
44.0
8.0
WA-50
WA-50
1.25
50
58
105
60
132
M20
17.50
26
100
43
49.0
10.0
WA-60
WA-60
2.95
60
74
130
75
164
M27
22.00
33
124
43
59.0
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表