目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
RFLM - Trapezoidal lead screw nuts with flange
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/rflm.prj},{NB=RFLM-2835TR14X4},{ARTNR=RFLM-2835TR14X4},{INFO=INFO},{TR=TR14x4},{D1=14},{D2=28},{D3=48},{D4=38},{D5=6.0},{B1=35},{B2=12},{SW=0},{VER=3},{P=4},{PX=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
B1
Height
[mm]
B2
Height
[mm]
SW
Width across flats
[mm]
RFLM-0913M3
RFLM-0913M3
M3x0,5
3
9
18
15
3.2
13
3
0
RFLM-0913M4
RFLM-0913M4
M4x0,7
4
9
18
15
3.2
13
3
0
RFLM-0913M5
RFLM-0913M5
M5x0,8
5
9
18
15
3.2
13
3
0
RFLM-090913M5
RFLM-090913M5
M5x0,8
5
9
18
15
3.2
13
3
9
RFLM-0913M6
RFLM-0913M6
M6x1
6
13
25
19
3.2
15
5
0
RFLM-1315TR06X2P1
RFLM-1315TR06X2P1
TR06x2P1
6
13
25
19
3.2
15
5
0
RFLM-131315TR06X2P1
RFLM-131315TR06X2P1
TR06x2P1
6
13
25
19
3.2
15
5
13
RFLM-2020TR08X1.5
RFLM-2020TR08X1.5
TR08x1,5
8
20
36
28
4.0
20
8
0
RFLM-202020TR08X1.5
RFLM-202020TR08X1.5
TR08x1,5
8
20
36
28
4.0
20
8
20
RFLM-2525TR10X2
RFLM-2525TR10X2
TR10x2
10
25
42
34
5.0
25
10
0
RFLM-252525TR10X2
RFLM-252525TR10X2
TR10x2
10
25
42
34
5.0
25
10
25
RFLM-2525TR10X3
RFLM-2525TR10X3
TR10x3
10
25
42
34
5.0
25
10
0
RFLM-2835TR12X3
RFLM-2835TR12X3
TR12x3
12
28
48
38
6.0
35
12
0
RFLM-282835TR12X3
RFLM-282835TR12X3
TR12x3
12
28
48
38
6.0
35
12
28
RFLM-2835TR12X6P3
RFLM-2835TR12X6P3
TR12x6P3
12
28
48
38
6.0
35
12
0
RFLM-2835TR14X3
RFLM-2835TR14X3
TR14x3
14
28
48
38
6.0
35
12
0
RFLM-2835TR14X4
RFLM-2835TR14X4
TR14x4
14
28
48
38
6.0
35
12
0
RFLM-282835TR14X4
RFLM-282835TR14X4
TR14x4
14
28
48
38
6.0
35
12
28
RFLM-2835TR16X2
RFLM-2835TR16X2
TR16x2
16
28
48
38
6.0
35
12
0
RFLM-2835TR16X4
RFLM-2835TR16X4
TR16x4
16
28
48
38
6.0
35
12
0
RFLM-282835TR16X4
RFLM-282835TR16X4
TR16x4
16
28
48
38
6.0
35
12
28
RFLM-2835TR16X8P4
RFLM-2835TR16X8P4
TR16x8P4
16
28
48
38
6.0
35
12
0
RFLM-2835TR18X4
RFLM-2835TR18X4
TR18x4
18
28
48
38
6.0
35
12
0
RFLM-282835TR18X4
RFLM-282835TR18X4
TR18x4
18
28
48
38
6.0
35
12
28
RFLM-2835TR18X8P4
RFLM-2835TR18X8P4
TR18x8P4
18
28
48
38
6.0
35
12
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表