目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
CRR/CRL - Clamping rings
igus
DryLin®
Screw drives
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/gewindetriebe/crr_crl_klemmringe.prj},{NB=CRR-01-TR24x5},{ARTNR=CRR-01-TR24x5},{INFO=INFO},{TR=TR24x5},{D2=45},{B1=15},{P=5.0},{F=8.096},{NDM=24.000},{CHF=0.500},{CHF2=2.250},{D=16.000},{VER=8},{X=15},{H=3.000},{GD=11.000},{GD1=6.500},{GDH=5.500},{GDX=17.000},{ANG=0},{NDM2=0},{NDM2H=0.000},{HOLE=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
TR
Thread D1 x P
ⁿ/ₐ
D2
Diameter
[mm]
B1
Height
[mm]
F
max. stat. axial
[N]
CRR-01-TR8x1.5
CRR-01-TR8x1.5
TR8x1.5
16
9
1.530
CRR-01-TR10x2
CRR-01-TR10x2
TR10x2
24
8
1.800
CRR-01-TR12x3
CRR-01-TR12x3
TR12x3
28
8
2.096
CRR-01-TR14x4
CRR-01-TR14x4
TR14x4
30
11
3.312
CRR-01-TR16x4
CRR-01-TR16x4
TR16x4
34
11
3.840
CRR-01-TR18x4
CRR-01-TR18x4
TR18x4
36
13
5.216
CRR-TR-01-TR20x4
CRR-TR-01-TR20x4
TR20x4
45
15
6.784
CRR-01-TR24x5
CRR-01-TR24x5
TR24x5
45
15
8.096
CRL-01-TR8x1.5
CRL-01-TR8x1.5
TR8x1.5
16
9
1.530
CRL-01-TR10x2
CRL-01-TR10x2
TR10x2
24
8
1.800
CRL-01-TR12x3
CRL-01-TR12x3
TR12x3
28
8
2.096
CRL-01-TR14x4
CRL-01-TR14x4
TR14x4
30
11
3.312
CRL-01-TR16x4
CRL-01-TR16x4
TR16x4
34
11
3.840
CRL-01-TR18x4
CRL-01-TR18x4
TR18x4
36
13
5.216
CRL-01-TR20x4
CRL-01-TR20x4
TR20x4
45
15
6.784
CRL-01-TR24x5
CRL-01-TR24x5
TR24x5
45
15
8.096
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表