C NPT - Cable glands for "Hazardous Areas"
Hummel
Cable glands
Cable Glands for "Hazardous Areas"
A2-C-A2F-E1F
C
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/kabelver_f_hazardous_areas/a2_c_a2f_e1f/c/c_asmtab.prj},{NB=C 1.602.5400.70},{AG=1 1/4\" NPT},{D=26.7 - 33.5},{GL=18},{H=57.0},{SW=50},{A=0.3 - 1.65},{BN=1.602.5400.70},{PPATH=c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
AG
Thread
ⁿ/ₐ
D
[mm]
GL
[mm]
H
[mm]
SW
[mm]
A
Armour
ⁿ/ₐ
BN
Order No.
ⁿ/ₐ
C 1.602.1200.70
1/2" NPT
8.4 - 13.2
14
48.0
25
0.3 - 1.22
1.602.1200.70
C 1.602.1200.71
1/2" NPT
12.9 - 15.8
14
47.5
25
0.3 - 1.22
1.602.1200.71
C 1.602.3400.70
3/4" NPT
8.4 - 13.2
14
48.0
32
0.3 - 1.22
1.602.3400.70
C 1.602.3400.71
3/4" NPT
12.9 - 15.8
14
47.5
32
0.3 - 1.22
1.602.3400.71
C 1.602.3400.72
3/4" NPT
15 - 20.8
14
49.0
32
0.3 - 1.22
1.602.3400.72
C 1.602.1000.70
1" NPT
20.3 - 27.2
17
55.5
38
0.3 - 1.22
1.602.1000.70
C 1.602.5400.70
1 1/4" NPT
26.7 - 33.5
18
57.0
50
0.3 - 1.65
1.602.5400.70
C 1.602.6400.70
1 1/2" NPT
33 - 39.9
18
64.0
57
0.3 - 2.0
1.602.6400.70
C 1.602.2000.70
2" NPT
39.4 - 46.3
19
68.0
70
0.4 - 2.5
1.602.2000.70
C 1.602.2000.71
2" NPT
45.7 - 52.6
19
68.0
70
0.4 - 2.5
1.602.2000.71
C 1.602.5200.70
2 1/2" NPT
52.1 - 58.9
29
70.5
89
0.4 - 2.6
1.602.5200.70
C 1.602.5200.71
2 1/2" NPT
58.4 - 65.3
29
69.5
89
0.4 - 2.6
1.602.5200.71
C 1.602.3000.70
3" NPT
64.8 - 71.6
30
70.0
102
0.4 - 3.4
1.602.3000.70
C 1.602.3000.71
3" NPT
71.1 - 78
30
70.0
102
0.4 - 3.4
1.602.3000.71
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表