HSK-K-Flex NPT - Cable glands for special applications
Hummel
Cable glands
Industrial cable glands
HSK for special applications
HSK-K-Flex
NPT
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/hsk_f_spez_anwendungen/hsk_k_flex/npt/hsk_k_flex_npt_asmtab.prj},{NB=HSK-K-Flex 1.293.1200.71(gray)},{AG=1/2\" NPT},{FR=gray},{D1=5 - 9},{GL=13},{H=90},{D=13.3},{SW=24},{BN1=1.293.1200.71},{BN2=1.293.1201.71},{PPATH=hsk_k_flex_npt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
D
~
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
HSK-K-Flex 1.293.3800.70
3/8" NPT
4 - 8
15
63
8.9
22/ 19
1.293.3800.70
HSK-K-Flex 1.293.3800.71
3/8" NPT
2 - 6
15
63
8.9
22/ 19
1.293.3800.71
HSK-K-Flex 1.293.1200.70
1/2" NPT
6 - 12
13
90
13.3
24
1.293.1200.70
HSK-K-Flex 1.293.1200.71
1/2" NPT
5 - 9
13
90
13.3
24
1.293.1200.71
HSK-K-Flex 1.293.1216.70
1/2" NPT/16
10 - 14
13
100
15.6
27
1.293.1216.70
HSK-K-Flex 1.293.1216.71
1/2" NPT/16
7 - 12
13
100
15.6
27
1.293.1216.71
HSK-K-Flex 1.293.3400.70
3/4" NPT
13 - 18
14
114
20.2
33
1.293.3400.70
HSK-K-Flex 1.293.3400.71
3/4" NPT
9 - 16
14
114
20.2
33
1.293.3400.71
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表