HSK-INOX-EMV Metr. - Cable Glands
Hummel
Cable glands
Industrial cable glands
HSK-EMV cable glands
HSK-INOX-EMV
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/hsk_emv_kabelver/hsk_inox_emv/metrisch/hsk_inox_emv_metr_asmtab.prj},{NB=HSK-INOX-EMV 1.693.2000.51},{AG=M 20 x 1.5},{NDM=20.000},{KDM=18.160},{P=1.500},{FR=grau},{D1=7-12},{D1X=12.0},{GL=6.0},{H=23},{HX=24.690},{SW=24},{SWX=24},{SWX2=24},{BN=1.693.2000.51},{X=1.673.2000.51},{GLX=10},{VERS=20},{VERS1=6},{VERS2=1},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_inox_emv_metr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
HSK-INOX-EMV 1.693.1200.5...
M 12 x 1.5
3-6
6.5
19
14
1.693.1200.50
HSK-INOX-EMV 1.693.1200.5...
M 12 x 1.5
2-5
6.5
19
14
1.693.1200.51
HSK-INOX-EMV 1.693.1600.5...
M 16 x 1.5
5-10
6.0
21
22
1.693.1600.50
HSK-INOX-EMV 1.693.1600.5...
M 16 x 1.5
3-7
6.0
21
22
1.693.1600.51
HSK-INOX-EMV 1.693.2000.5...
M 20 x 1.5
10-14
6.0
23
24
1.693.2000.50
HSK-INOX-EMV 1.693.2000.5...
M 20 x 1.5
7-12
6.0
23
24
1.693.2000.51
HSK-INOX-EMV 1.693.2500.5...
M 25 x 1.5
13-18
7.0
26
30
1.693.2500.50
HSK-INOX-EMV 1.693.2500.5...
M 25 x 1.5
9-16
7.0
26
30
1.693.2500.51
HSK-INOX-EMV 1.693.3200.5...
M 32 x 1.5
18-25
8.0
31
41
1.693.3200.50
HSK-INOX-EMV 1.693.3200.5...
M 32 x 1.5
13-20
8.0
31
41
1.693.3200.51
HSK-INOX-EMV 1.693.4000.5...
M 40 x 1.5
22-32
8.0
37
50
1.693.4000.50
HSK-INOX-EMV 1.693.4000.5...
M 40 x 1.5
20-26
8.0
37
50
1.693.4000.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表