HSK-M-PVDF-Ex Metr.-long - HSK-Ex-e Standard Cable Glands
Hummel
Cable glands
Industrial cable glands for hazardous areas
HSK-Ex-e Standard Cable Glands
HSK-M-PVDF-Ex
Metric-long
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_e_standardkabelversch/hsk_m_pvdf_ex/metrisch_lang/hsk_m_pvdf_ex_metr_lang_asmtab.prj},{NB=HSK-M-PVDF-Ex 1.660.2000.31},{AG=M 20 x 1.5},{NDM=20.000},{KDM=18.160},{P=1.500},{FR=grün},{D1=5-9},{D1X=9.0},{GL=10},{H=23},{HX=24.650},{SW=22},{SWX=22},{SWX2=22},{DT=-20°C - 130°C},{BN=1.660.2000.31},{X=0},{VERS=201},{VERS1=8},{PSW=0.000},{P1=11.640},{P2=10.900},{P3=0.000},{P4=0.000},{PPATH=hsk_m_pvdf_ex_metr_lang_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
DT
Operating Temperature
ⁿ/ₐ
BN
Order No.
ⁿ/ₐ
HSK-M-PVDF-Ex 1.660.1200....
M 12 x 1.5
3-6.5
10
19
14
-20°C - 130°C
1.660.1200.30
HSK-M-PVDF-Ex 1.660.1200....
M 12 x 1.5
2-5
10
19
14
-20°C - 130°C
1.660.1200.31
HSK-M-PVDF-Ex 1.660.1600....
M 16 x 1.5
4-8
10
21
17 / 19
-20°C - 130°C
1.660.1600.30
HSK-M-PVDF-Ex 1.660.1600....
M 16 x 1.5
2-6
10
21
17 / 19
-20°C - 130°C
1.660.1600.31
HSK-M-PVDF-Ex 1.660.1611....
M 16 x 1.5
6-10
10
22
20
-20°C - 130°C
1.660.1611.30
HSK-M-PVDF-Ex 1.660.1611....
M 16 x 1.5
3-7
10
22
20
-20°C - 130°C
1.660.1611.31
HSK-M-PVDF-Ex 1.660.2000....
M 20 x 1.5
7-12
10
23
22
-20°C - 130°C
1.660.2000.30
HSK-M-PVDF-Ex 1.660.2000....
M 20 x 1.5
5-9
10
23
22
-20°C - 130°C
1.660.2000.31
HSK-M-PVDF-Ex 1.660.2016....
M 20 x 1.5
10-14
10
24
24
-20°C - 130°C
1.660.2016.30
HSK-M-PVDF-Ex 1.660.2016....
M 20 x 1.5
7-12
10
24
24
-20°C - 130°C
1.660.2016.31
HSK-M-PVDF-Ex 1.660.2500....
M 25 x 1.5
14-18
12
26
30
-20°C - 130°C
1.660.2500.30
HSK-M-PVDF-Ex 1.660.2500....
M 25 x 1.5
10-16
12
26
30
-20°C - 130°C
1.660.2500.31
HSK-M-PVDF-Ex 1.660.3200....
M 32 x 1.5
20-25
12
31
40
-20°C - 130°C
1.660.3200.30
HSK-M-PVDF-Ex 1.660.3200....
M 32 x 1.5
13-20
12
31
40
-20°C - 130°C
1.660.3200.31
HSK-M-PVDF-Ex 1.660.4000....
M 40 x 1.5
22-32
15
37
50
-20°C - 130°C
1.660.4000.30
HSK-M-PVDF-Ex 1.660.4000....
M 40 x 1.5
20-26
15
37
50
-20°C - 130°C
1.660.4000.31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HSK-M-PVDF-Ex Metr. - HSK-Ex-e Standard Cable Glands
Hummel
05.02.2020
RSD-Ms-Ex-d Metr. - Ex accessories
Hummel
05.02.2020
HSK-K-Ex-Active Metr. - HSK-Ex-e Standard Cable Glands
Hummel
05.02.2020
BN 22000 - Cable glands
Bossard Catalog
26.01.2023
SKINTOP® MS-HF-M BRUSH - Cable gland brass
LAPP
10.06.2024
WAZU-M - Cable Glands brass, nickel-plated
Hugro
23.12.2021
WAZU-M/MF - Cable gland with multi-holed insert - metric thread
Hugro
20.09.2023
1424531 - G-INS-M63-E68N-NNES-S
PHOENIX CONTACT
07.12.2023
1411169 - G-INS-M63-L68N-NNES-S
PHOENIX CONTACT
07.12.2023
SKINTOP® COLD
LAPP
10.06.2024
METRICA-M-EMV-E Metr. - METRICA Cable Glands
Hummel
05.02.2020
M23 HBM front male Pg13,5
HARTING
14.04.2022
Uni-Dicht-Verschraubung Pg13,5 6,5-9,5mm
HARTING
14.04.2022
SKINDICHT® SHV-VITON - Cable gland with FKM sealing cone
LAPP
10.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表