V-INOX-Ex Metr. - Ex accessories
Hummel
Cable glands
Industrial cable glands for hazardous areas
Ex-accessories
V-INOX-Ex
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/indu_f_explo_bereiche/ex_zubehoer/v_inox_ex/metrisch/v_inox_ex_metr_asmtab.prj},{NB=V-INOX-Ex 1.192.2500.50},{AG=M 25 x 1.5},{NDM=25.000},{P=1.500},{FR=schwarz},{GL=7.0},{H=10.5},{SW=30},{SWX=30},{DT=-20°C - 95°C},{BN1=1.192.2500.50},{BN2=1.193.2500.50},{BN3=1.194.2500.50},{VERS=25},{VERS1=4},{DR=22.800},{S=2.000},{PPATH=v_inox_ex_metr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
AG
Thread
ⁿ/ₐ
GL
[mm]
H
[mm]
SW
[mm]
DT
Operating Temperature
ⁿ/ₐ
BN
Order No.
ⁿ/ₐ
V-INOX-Ex 1.192.1200.50
M 12 x 1.5
6.5
9.5
14
-20°C - 95°C
1.192.1200.50
V-INOX-Ex 1.192.1600.50
M 16 x 1.5
6.0
9.0
19
-20°C - 95°C
1.192.1600.50
V-INOX-Ex 1.192.2000.50
M 20 x 1.5
6.0
9.5
22
-20°C - 95°C
1.192.2000.50
V-INOX-Ex 1.192.2500.50
M 25 x 1.5
7.0
10.5
30
-20°C - 95°C
1.192.2500.50
V-INOX-Ex 1.192.3200.50
M 32 x 1.5
8.0
12.5
41
-20°C - 95°C
1.192.3200.50
V-INOX-Ex 1.192.4000.50
M 40 x 1.5
8.0
13.0
46
-20°C - 95°C
1.192.4000.50
V-INOX-Ex 1.192.5000.50
M 50 x 1.5
9.0
15.0
55
-20°C - 95°C
1.192.5000.50
V-INOX-Ex 1.192.6300.50
M 63 x 1.5
10.0
16.5
70
-20°C - 95°C
1.192.6300.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表