HSK-V-Ex - Ex accessories
Hummel
Cable glands
Industrial cable glands for hazardous areas
Ex-accessories
HSK-V-Ex
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/indu_f_explo_bereiche/ex_zubehoer/hsk_v_ex/hsk_v_ex.prj},{NB=HSK-V-Ex 1.296.1601.11},{AGPG=PG 16},{AGM=M 20 x 1.5},{AGNPT=NPT 1/2'' /16},{FR=schwarz},{D=18.5},{D1=13.8},{H=19.0},{H1=9.0},{BN=1.296.1601.11},{VERS=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
AGPG
Fits the Following Sizes
ⁿ/ₐ
AGM
Fits the Following Sizes
ⁿ/ₐ
AGNPT
Fits the Following Sizes
ⁿ/ₐ
D
[mm]
D1
[mm]
H
[mm]
H1
[mm]
BN
Order No.
ⁿ/ₐ
HSK-V-Ex 1.296.0701.11
PG 7
M 12 x 1.5
-
9.5
6.3
11.5
4.5
1.296.0701.11
HSK-V-Ex 1.296.0901.11
PG 9
M 16 x 1.5
NPT 3/8''
11.0
7.8
13.5
5.5
1.296.0901.11
HSK-V-Ex 1.296.1101.11
PG 11
M 16 x 1.5
-
13.5
9.8
14.5
5.5
1.296.1101.11
HSK-V-Ex 1.296.1301.11
PG 13.5
M 20 x 1.5
NPT 1/2''
16.0
11.8
18.0
8.0
1.296.1301.11
HSK-V-Ex 1.296.1601.11
PG 16
M 20 x 1.5
NPT 1/2'' /16
18.5
13.8
19.0
9.0
1.296.1601.11
HSK-V-Ex 1.296.2101.11
PG 21
M 25 x 1.5
NPT 3/4''
22.0
17.8
22.0
11.0
1.296.2101.11
HSK-V-Ex 1.296.2901.11
PG 29
M 32 x 1.5
NPT 1'' NPT 1 1/4''
29.0
25.0
25.0
10.0
1.296.2901.11
HSK-V-Ex 1.296.3601.11
PG 36
M 40 x 1.5
NPT 1 1/2''
38.0
32.0
28.0
11.0
1.296.3601.11
HSK-V-Ex 1.296.4201.11
PG 42
M 50 x 1.5
-
43.0
38.0
30.0
12.0
1.296.4201.11
HSK-V-Ex 1.296.4801.11
PG 48
M 63 x 1.5
-
49.0
44.0
30.0
12.0
1.296.4801.11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表