目錄: Hugro
Created: 23.12.2021.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
通用 90°管接头(Pg制,锁紧螺母) - 压铸镀镍锁紧螺母,PG制连接螺纹
Hugro
配件
Powered by
CAD模型選擇
{hugro/zubehoer/universal_winkel_90_312_00_pg.prj},{NB=HUGRO 312.11},{IDNR=},{ARTNR=312.11},{ATN=52023980},{AG=PG 11},{IG=PG 11},{SW1=20},{SW2=21},{H=27.0},{L=35.0},{GL=7.0},{ID=16.000},{RS=1.500},{DA=18.6},{KDM=17.3},{A1=21.9},{A3=23.5},{B=24.9},{D1=10.0},{D2=7.0},{F=14.6},{HH=11.75},{K=3.0},{LL=26.0},{MATERIAL=Druckguss vernickelt},{ZTN=79070000},{GPS=0.038}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
货号
ⁿ/ₐ
AG
螺纹
ⁿ/ₐ
IG
螺纹
ⁿ/ₐ
SW1
扳手尺寸
[mm]
SW2
扳手尺寸
[mm]
H
[mm]
L
[mm]
GL
[mm]
ZTN
海关关税号
ⁿ/ₐ
GPS
每件重量
[kg]
HUGRO 312.07
312.07
PG 7
PG 7
14
15
20.0
27.0
5.0
79070000
0.035
HUGRO 312.09
312.09
PG 9
PG 9
17
18
23.0
30.0
6.5
79070000
0.252
HUGRO 312.11
312.11
PG 11
PG 11
20
21
27.0
35.0
7.0
79070000
0.038
HUGRO 312.13
312.13
PG 13.5
PG 13.5
22
23
30.0
38.0
7.5
79070000
0.044
HUGRO 312.16
312.16
PG 16
PG 16
24
26
33.0
40.0
8.0
79070000
0.053
HUGRO 312.21
312.21
PG 21
PG 21
30
32
38.0
49.0
8.0
79070000
0.085
HUGRO 312.29
312.29
PG 29
PG 29
40
41
51.0
60.0
9.0
79070000
0.160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表