Reducer eccentric, Aluminium acc. to EN 755, EN AW 6060-T66, seamless, acc. to DIN 2616-1
Huelsen
Reducers
Reducers Aluminium
Powered by
CAD模型選擇
{huelsen/2_reduzierungen/1_aluminium/reduzierung_133.prj},{NB=1331080407603},{ARTNR=1331080407603},{DN1=100},{DN2=65},{D1=108},{S1=4},{D2=76},{S2=3},{L=100},{GEW=0.381},{PG=Reduzierungen},{PUG=Reduzierung, exzentrischen},{NORM=DIN 2616-2},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 755},{WERK3=EN AW 6060-T66},{SV=keine}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
1330890305703
1330890305703
80 x 50
89
3
57
3
90
0.213
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1330890307603
1330890307603
80 x 65
89
3
76
3
90
0.213
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1331080407603
1331080407603
100 x 65
108
4
76
3
100
0.381
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1331080408904
1331080408904
100 x 80
108
4
89
4
100
0.381
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1331590410804
1331590410804
150 x 100
159
4
108
4
150
0.852
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1331590413304
1331590413304
150 x 125
159
4
133
4
150
0.852
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1332190415904
1332190415904
200 x 150
219
4
159
4
155
1.222
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表