Reducer concentric, Aluminium acc. to EN 755, EN AW 6060-T66, seamless, acc. to DIN 2616-2
Huelsen
Reducers
Reducers Aluminium
Powered by
CAD模型選擇
{huelsen/2_reduzierungen/1_aluminium/reduzierung_123.prj},{NB=1230890307603},{ARTNR=1230890307603},{DN1=80},{DN2=65},{D1=89},{S1=3},{D2=76},{S2=3},{L=90},{GEW=0.213},{PG=Reduzierungen},{PUG=Reduzierung, konzentrischen},{NORM=DIN 2616-2},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 755},{WERK3=EN AW 6060-T66},{SV=keine}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
1230460303103
1230460303103
40 x 25
46
3
31
3
70
0.083
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1230560303103
1230560303103
50 x 25
56
3
31
3
80
0.116
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1230560304603
1230560304603
50 x 40
56
3
46
3
80
0.116
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1230600303303
1230600303303
50 x 25
60
3
33
3
76
0.119
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1230600304803
1230600304803
50 x 40
60
3
48
3
75
0.117
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1230750506005
1230750506005
65 x 50
75
5
60
5
90
0.288
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1230760304603
1230760304603
65 x 40
76
3
46
3
90
0.180
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1230760305603
1230760305603
65 x 50
76
3
56
3
90
0.180
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1230760306003
1230760306003
65 x 50
76
3
60
3
90
0.180
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1230890306003
1230890306003
80 x 50
89
3
60
3
90
0.213
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1230900506005
1230900506005
80 x 50
90
5
60
5
90
0.350
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1230900507505
1230900507505
80 x 65
90
5
75
5
90
0.350
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1230890307603
1230890307603
80 x 65
89
3
76
3
90
0.213
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1231080407604
1231080407604
100 x 65
108
4
76
4
100
0.381
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1231140307603
1231140307603
100 x 65
114
3
76
3
100
0.305
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1231080408904
1231080408904
100 x 80
108
4
89
4
100
0.381
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1231100509005
1231100509005
100 x 80
110
5
90
5
100
0.480
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1231140308903
1231140308903
100 x 80
114
3
89
3
100
0.305
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1231330410804
1231330410804
125 x 100
133
4
108
4
140
0.662
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1231390411404
1231390411404
125 x 100
139
4
114
4
140
0.692
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1231590510805
1231590510805
150 x 100
159
5
108
5
150
1.058
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1231600510805
1231600510805
150 x 100
160
5
108
5
150
1.065
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1232080415904
1232080415904
200 x 150
208
4
159
4
155
1.159
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1232190311403
1232190311403
200 x 100
219
3
114
3
155
0.921
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
1232190413304
1232190413304
200 x 125
219
4
133
4
155
1.222
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 755, EN AW ...
no
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表