目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Adjustable Base Kits - Worm Gear Accessories
Hub City
Worm Gear Drives
Accessories
Powered by
CAD模型選擇
{hubcityinc/worm_gear_drives/accessories/adjustable_base_kits.prj},{NB=0229-02988},{A=0.87500000},{B=1.43750000},{C=3.93750000},{D=3.50000000},{H=0.37500000},{J=2.50000000},{K=3.00000000},{M=6.00000000},{N=7.25000000},{P=1.25000000},{Q=2.50000000},{R=5.00000000},{S=7.00000000},{T=0.56250000},{NS=0.375000},{D1=7.260},{D2=6.000},{D3=2.8750},{D4=7.000},{D5=5.000},{D6=1.250},{D7=5.510},{D8=3.010},{D9=5.000},{H1=1.438},{H2=0.875},{H3=0.810},{H4=0.400},{HOLE1=0.406250},{HOLE2=0.560},{AF=0.5625},{NHH=0.37500},{HH=0.293},{SQUARE=0.3750},{NS1=0.375},{SAF=0.56250},{SHH=0.25000},{PITCH=0.06250},{SL=1.00000},{WT=0.09400},{WD=0.68000},{L1=2.260},{L2=6.630},{L3=4.770},{L4=4.510},{L5=1.010},{L6=1.361},{L7=0.460},{L8=1.3600},{ANGLE=30.000},{PN=0229-02988},{MN=240}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
RATIO
Ratio
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Output Diameter
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
ⁿ/ₐ
OT
Output Type
ⁿ/ₐ
WTL1
Adjustable Base Kit Shipping Wt. Lbs.
ⁿ/ₐ
SBKN
Spacer Block Kit Number - Contact Factory For Availability
ⁿ/ₐ
WTL2
Spacer Block Kit Shipping Wt. Lbs.
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
0229-00015
0229-00015
130
N/A
N/A
N/A
N/A
N/A
130 KIT, MTG Base HCI
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
3.0
0229-00023
3.0
3/4
1 1/8
2 11/16
2 5/16
3 1/2
1 3/16
1/4
1 1/4
2
4
4 3/4
3/4
1 3/16
2 3/8
3 3/8
5/16
0229-00016
0229-00016
180
N/A
N/A
N/A
N/A
N/A
180 KIT, MTG Base HCI
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
4.0
0229-00024
3.0
3/4
1 1/8
3
2 1/2
3 1/2
1
1/4
1 1/2
2 1/8
4 1/4
5 1/4
1
1 9/16
3 1/8
4 1/4
5/16
0229-00017
0229-00017
210
N/A
N/A
N/A
N/A
N/A
210 KIT, MTG Base HCI
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
5.0
0229-00025
3.0
3/4
1 1/8
3 9/16
2 5/8
3 1/2
7/8
1/4
1 3/4
2 1/2
5
6
1 1/4
2
4
5 1/4
7/16
0229-02988
0229-02988
240
N/A
N/A
N/A
N/A
N/A
240 KIT, MTG Base HCI
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
8.0
N/A
N/A
7/8
1 7/16
3 15/16
3 1/2
N/A
N/A
3/8
2 1/2
3
6
7 1/4
1 1/4
2 1/2
5
7
9/16
0229-00018
0229-00018
260
N/A
N/A
N/A
N/A
N/A
260 KIT, MTG Base HCI
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
8.0
N/A
N/A
7/8
1 5/8
4 9/16
3 1/2
N/A
N/A
3/8
2
2 3/4
5 1/2
6 3/4
1 1/4
2 7/16
4 7/8
6 1/2
9/16
0229-00019
0229-00019
320
N/A
N/A
N/A
N/A
N/A
320 KIT, MTG Base HCI
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
10.0
N/A
N/A
7/8
1 3/8
4 5/8
3 1/2
N/A
N/A
3/8
2
3
6
7 1/8
1 3/8
3 1/8
6 1/4
7 3/4
9/16
0229-00020
0229-00020
380
N/A
N/A
N/A
N/A
N/A
380 KIT, MTG Base HCI
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
11.0
N/A
N/A
7/8
1 3/8
5 5/16
3 3/4
N/A
N/A
3/8
2
3 1/8
6 1/4
7 1/2
1 1/2
3 7/16
6 7/8
8 3/8
9/16
0229-00021
0229-00021
450
N/A
N/A
N/A
N/A
N/A
450 KIT, MTG Base HCI
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
15.0
N/A
N/A
7/8
1 3/8
6
3 7/8
N/A
N/A
3/8
2 1/2
3 5/8
7 1/4
8 3/4
1 5/8
3 7/8
7 3/4
9 5/8
11/16
0229-00022
0229-00022
520
N/A
N/A
N/A
N/A
N/A
520 KIT, MTG Base HCI
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
23.0
N/A
N/A
1
1 1/2
6 7/8
4 1/8
N/A
N/A
3/8
2 1/2
4 1/4
8 1/2
10
1 7/8
4 3/4
9 1/2
11 3/8
11/16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表