目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
PT26307 - Powertorque Series
Hub City
Obsolete Products
PowerTorque Shaft Mount Reducers
PT26307
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/powertorque/pt26307/pt26307_asmtab.prj},{NB=0270-02162},{MN=PT26307S},{RATIO=9/1},{STYLE=N/A},{GT=H},{FS=N/A},{OD=BUSHING KIT REQ'D},{PT=Parallel},{PL=PowerTorque Shaft Mt Reducer},{IT=Shaft},{ID=2.188},{OT=Hollow Bore},{A=15.4331},{B=4.09047},{C=7.71654},{D=6.73},{E=21.2913},{F=7.87559},{G=4.75},{H=29.19/35.19},{I=3.73},{J=11.53},{K=6.85039},{L=2.3},{M=6.13},{Q=4.57},{R=5.73},{S=0.63},{T=2.00},{U=2.80},{V=3 7/16},{N=2.19},{P=5.69},{IK=1/2x1/2x4-13/32},{WTL=285},{PPATH=parts/pt26307_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Output Diameter
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[Inch]
OT
Output Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
H Min/Max
[Inch]
I
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
Q
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
U
[Inch]
V
V Max Dia
[Inch]
N
Input Shaft N Dia
[Inch]
P
Input Shaft P
[Inch]
IK
Input Shaft Key
[Inch]
WTL
Wt. Lbs.
ⁿ/ₐ
0270-02162
0270-02162
PT26307S
N/A
H
N/A
BUSHING KIT REQ'D
PT26307S 9/1
Parallel
PowerTorque Shaft Mt Redu...
Shaft
2.188
Hollow Bore
15.4331
4.09047
7.71654
6.73
21.2913
7.87559
4.75
29.19/35.19
3.73
11.53
6.85039
2.3
6.13
4.57
5.73
0.63
2.00
2.80
3 7/16
2.19
5.69
1/2x1/2x4-13/32
285
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表