目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Base Kit - Accessories
Hub City
Cleanline Gear Drives
Accessories
Powered by
CAD模型選擇
{hubcityinc/cleanline_gear_drives/accessories/base_kits_asmtab.prj},{NB=0279-00805},{PN=0279-00805},{MN=SSW180},{AS=N/A},{RATIO=N/A},{STYLE=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{DESCRIPTION=SSW180 KIT, MTG BASE 1.751},{PT=Right Angle},{PL=Stainless Steel Worm Gear Drive},{IT=N/A},{ID=N/A},{OT=N/A},{CD=1.751},{B=2.062},{C=0.690},{D=2.752},{E=2.875},{F=7.000},{G=2.250},{H=5.750},{J=0.406},{WT=6.5},{PNB=B17HGSS},{PNS=091305A},{PPATH=base_kits/base_kit_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
AS
Assembly Style
ⁿ/ₐ
RATIO
Ratio
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Output Diameter
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[Inch]
OT
output Type
ⁿ/ₐ
CD
C.D.
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
WT
Weight
[Lbs.]
0279-00803
0279-00803
SSW130
N/A
N/A
N/A
N/A
N/A
N/A
SSW130 KIT, MTG BASE 1.33...
Right Angle
Stainless Steel Worm Gear...
N/A
N/A
N/A
1.334
1.718
0.531
2.249
2.188
5.380
1.656
4.240
0.344
6.5
0279-00804
0279-00804
SSW150
N/A
N/A
N/A
N/A
N/A
N/A
SSW150 KIT, MTG BASE 1.54...
Right Angle
Stainless Steel Worm Gear...
N/A
N/A
N/A
1.541
1.906
0.594
2.500
2.625
6.500
2.156
5.560
0.406
6.5
0279-00805
0279-00805
SSW180
N/A
N/A
N/A
N/A
N/A
N/A
SSW180 KIT, MTG BASE 1.75...
Right Angle
Stainless Steel Worm Gear...
N/A
N/A
N/A
1.751
2.062
0.690
2.752
2.875
7.000
2.250
5.750
0.406
6.5
0279-00806
0279-00806
SSW210
N/A
N/A
N/A
N/A
N/A
N/A
SSW210 KIT, MTG BASE 2.06...
Right Angle
Stainless Steel Worm Gear...
N/A
N/A
N/A
2.063
2.280
0.719
2.999
3.188
7.690
2.344
6.000
0.468
4.4
0279-00807
0279-00807
SSW240
N/A
N/A
N/A
N/A
N/A
N/A
SSW240 KIT, MTG BASE 2.37...
Right Angle
Stainless Steel Worm Gear...
N/A
N/A
N/A
2.376
2.500
0.750
3.250
3.531
8.380
2.438
6.190
0.469
8.0
0279-00808
0279-00808
SSW260
N/A
N/A
N/A
N/A
N/A
N/A
SSW260 KIT, MTG BASE 2.62...
Right Angle
Stainless Steel Worm Gear...
N/A
N/A
N/A
2.625
2.940
0.750
3.690
4.000
9.250
2.625
6.500
0.531
8.0
0279-00809
0279-00809
SSW320
N/A
N/A
N/A
N/A
N/A
N/A
SSW320 KIT, MTG BASE 3.25...
Right Angle
Stainless Steel Worm Gear...
N/A
N/A
N/A
3.251
3.500
0.875
4.375
4.750
11.125
3.062
7.750
0.531
14.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PT24207 - Powertorque Series
Hub City
15.09.2021
PT28407 - Powertorque Series
Hub City
15.09.2021
Hera35 - Hera
Hub City
15.09.2021
Model 44
Hub City
15.09.2021
Hera 75 Motors - Hera Motor
Hub City
15.09.2021
Saddle, Copper-Nickel acc. to EN 12449, CuNi10Fe1,6Mn, seamless, sim. to DI...
Huelsen
10.02.2021
Reducer concentric, Copper-Nickel acc. to EN 12449, CuNi10Fe1Mn, seamless, ...
Huelsen
10.02.2021
Tank Truck Blind Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, round...
Huelsen
10.02.2021
Model AD2
Hub City
15.09.2021
Model AD4
Hub City
15.09.2021
Model M2 - Bevel Gear Drives
Hub City
15.09.2021
Model RA0 - Bevel Gear Drives
Hub City
15.09.2021
Parallel Foot Mounting Kits - Parallel Shaft Drives Accessories
Hub City
15.09.2021
Pipe, Aluminium acc. to EN 754, EN AW 1050A-0, seamless, pressed, drawn
Huelsen
10.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表