目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CRM - Metric rack - Nylon 6 reinforced with 30% glass fibres - Module 0.5 to 4.0
HPC
Gears and sprockets
Racks
Metric section racks
Powered by
CAD模型選擇
{hpc/v4/racks/metric/crm.prj},{NB=hpc_CRM2-500_S},{DET=S},{NYA=Oui},{MOD=2.0},{A=20},{B=20},{L=562.2},{INFO=INFO},{Y=500},{Z=78.000},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
NYA
Steel core
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
A
[mm]
B
[mm]
L
Length
[mm]
HPC - CRM0.5-250
CRM0.5-250
No
0.5
8
8
250.0
HPC - CRM1.5-500
CRM1.5-500
Yes
1.5
17
17
562.2
HPC - CRM2-500
CRM2-500
Yes
2.0
20
20
562.2
HPC - CRM3-250
CRM3-250
Yes
3.0
30
30
250.0
HPC - CRM3-500
CRM3-500
Yes
3.0
30
30
500.0
HPC - CRM3-1000
CRM3-1000
Yes
3.0
30
30
1000.0
HPC - CRM4-1000
CRM4-1000
Yes
4.0
28
20
1000.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表