目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZSH 1 - Helical gear - Parallel axis - Machined plastic - Module 1.0
HPC
Gears and sprockets
Helical gears
Parallel axis helical gears
Powered by
CAD模型選擇
{hpc/v4/hel_gear/parallel/zsh1.prj},{NB=hpc_ZSH1-40_DP},{MAT=Plastique},{TYP=ZSH},{FORM=DP},{MOD=1.0},{Z=40},{P=42.00},{D=44.00},{M=18},{A=6},{MAS=0.138},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - ZSH1-12
ZSH1-12
Plastic
1.0
12
12.60
14.60
14
4
0.019
HPC - ZSH1-14
ZSH1-14
Plastic
1.0
14
14.70
16.70
15
4
0.022
HPC - ZSH1-15
ZSH1-15
Plastic
1.0
15
15.75
17.75
15
4
0.027
HPC - ZSH1-16
ZSH1-16
Plastic
1.0
16
16.80
18.80
15
6
0.027
HPC - ZSH1-20
ZSH1-20
Plastic
1.0
20
21.00
23.00
15
6
0.038
HPC - ZSH1-25
ZSH1-25
Plastic
1.0
25
26.25
28.25
18
6
0.061
HPC - ZSH1-28
ZSH1-28
Plastic
1.0
28
29.40
31.40
18
6
0.074
HPC - ZSH1-29
ZSH1-29
Plastic
1.0
29
30.45
32.45
18
6
0.078
HPC - ZSH1-30
ZSH1-30
Plastic
1.0
30
31.50
33.50
18
6
0.083
HPC - ZSH1-33
ZSH1-33
Plastic
1.0
33
34.65
36.65
18
6
0.098
HPC - ZSH1-35
ZSH1-35
Plastic
1.0
35
36.75
38.75
18
6
0.109
HPC - ZSH1-40
ZSH1-40
Plastic
1.0
40
42.00
44.00
18
6
0.138
HPC - ZSH1-45
ZSH1-45
Plastic
1.0
45
47.25
49.25
18
6
0.172
HPC - ZSH1-50
ZSH1-50
Plastic
1.0
50
52.50
54.50
22
8
0.214
HPC - ZSH1-55
ZSH1-55
Plastic
1.0
55
57.75
59.75
22
8
0.256
HPC - ZSH1-60
ZSH1-60
Plastic
1.0
60
63.00
65.00
22
8
0.302
HPC - ZSH1-65
ZSH1-65
Plastic
1.0
65
68.25
70.25
22
8
0.352
HPC - ZSH1-66
ZSH1-66
Plastic
1.0
66
69.30
71.30
22
8
0.362
HPC - ZSH1-70
ZSH1-70
Plastic
1.0
70
73.50
75.50
22
8
0.405
HPC - ZSH1-76
ZSH1-76
Plastic
1.0
76
79.80
81.80
22
8
0.475
HPC - ZSH1-80
ZSH1-80
Plastic
1.0
80
84.00
86.00
26
8
0.534
HPC - ZSH1-90
ZSH1-90
Plastic
1.0
90
94.50
96.50
26
8
0.669
HPC - ZSH1-100
ZSH1-100
Plastic
1.0
100
105.00
107.00
26
10
0.820
HPC - ZSH1-120
ZSH1-120
Plastic
1.0
120
126.00
128.00
30
12
1.170
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表