目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
H 2.5 - Helical gear - Crossed axis - Steel - Module 2.5
HPC
Gears and sprockets
Helical gears
Crossed axis helical gears
Powered by
CAD模型選擇
{hpc/v4/hel_gear/cross/h25.prj},{NB=hpc_H2.5-42_DP},{MAT=Acier},{TYP=H},{FORM=DP},{MOD=2.5},{Z=42},{P=148.49},{D=153.49},{M=50},{A=20},{MAS=3.442},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - H2.5-10
H2.5-10
Steel
2.5
10
35.36
40.36
28
15
0.204
HPC - H2.5-12
H2.5-12
Steel
2.5
12
42.43
47.43
30
15
0.298
HPC - H2.5-15
H2.5-15
Steel
2.5
15
53.03
58.03
40
20
0.471
HPC - H2.5-17
H2.5-17
Steel
2.5
17
60.10
65.10
40
20
0.591
HPC - H2.5-20
H2.5-20
Steel
2.5
20
70.71
75.71
50
20
0.880
HPC - H2.5-22
H2.5-22
Steel
2.5
22
77.78
82.78
50
20
1.038
HPC - H2.5-25
H2.5-25
Steel
2.5
25
88.39
93.39
50
20
1.303
HPC - H2.5-30
H2.5-30
Steel
2.5
30
106.07
111.07
50
20
1.820
HPC - H2.5-32
H2.5-32
Steel
2.5
32
113.14
118.14
50
20
2.053
HPC - H2.5-35
H2.5-35
Steel
2.5
35
123.74
128.74
50
20
2.430
HPC - H2.5-40
H2.5-40
Steel
2.5
40
141.42
146.42
50
20
3.134
HPC - H2.5-42
H2.5-42
Steel
2.5
42
148.49
153.49
50
20
3.442
HPC - H2.5-45
H2.5-45
Steel
2.5
45
159.10
164.10
50
20
3.932
HPC - H2.5-46
H2.5-46
Steel
2.5
46
162.63
167.63
50
20
4.103
HPC - H2.5-50
H2.5-50
Steel
2.5
50
176.78
181.78
50
20
4.825
HPC - H2.5-55
H2.5-55
Steel
2.5
55
194.45
199.45
50
20
5.810
HPC - H2.5-56
H2.5-56
Steel
2.5
56
197.99
202.99
50
20
6.019
HPC - H2.5-60
H2.5-60
Steel
2.5
60
212.13
217.13
50
20
6.890
HPC - H2.5-66
H2.5-66
Steel
2.5
66
233.35
238.35
50
20
8.311
HPC - H2.5-70
H2.5-70
Steel
2.5
70
247.49
252.49
50
20
9.332
HPC - H2.5-76
H2.5-76
Steel
2.5
76
268.70
273.70
50
20
10.977
HPC - H2.5-80
H2.5-80
Steel
2.5
80
282.84
287.84
50
20
12.149
HPC - H2.5-90
H2.5-90
Steel
2.5
90
318.20
323.20
50
20
15.342
HPC - H2.5-96
H2.5-96
Steel
2.5
96
339.41
344.41
50
20
17.438
HPC - H2.5-100
H2.5-100
Steel
2.5
100
353.55
358.55
50
20
18.910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表