目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
H 2 - Helical gear - Crossed axis - Steel - Module 2.0
HPC
Gears and sprockets
Helical gears
Crossed axis helical gears
Powered by
CAD模型選擇
{hpc/v4/hel_gear/cross/h2.prj},{NB=hpc_H2-46_DP},{MAT=Acier},{TYP=H},{FORM=DP},{MOD=2.0},{Z=46},{P=130.11},{D=134.11},{M=50},{A=20},{MAS=2.176},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - H2-10
H2-10
Steel
2.0
10
28.28
32.28
22
12
0.109
HPC - H2-15
H2-15
Steel
2.0
15
42.43
46.43
30
15
0.250
HPC - H2-16
H2-16
Steel
2.0
16
45.25
49.25
30
15
0.280
HPC - H2-20
H2-20
Steel
2.0
20
56.57
59.57
40
20
0.445
HPC - H2-25
H2-25
Steel
2.0
25
70.71
74.71
50
20
0.742
HPC - H2-26
H2-26
Steel
2.0
26
73.54
77.54
50
20
0.791
HPC - H2-30
H2-30
Steel
2.0
30
84.85
88.85
50
20
1.007
HPC - H2-35
H2-35
Steel
2.0
35
98.99
102.99
50
20
1.319
HPC - H2-36
H2-36
Steel
2.0
36
101.82
105.82
50
20
1.387
HPC - H2-40
H2-40
Steel
2.0
40
113.14
117.14
50
20
1.680
HPC - H2-45
H2-45
Steel
2.0
45
127.28
131.28
50
20
2.088
HPC - H2-46
H2-46
Steel
2.0
46
130.11
134.11
50
20
2.176
HPC - H2-50
H2-50
Steel
2.0
50
141.42
145.42
50
20
2.545
HPC - H2-55
H2-55
Steel
2.0
55
155.56
159.56
50
20
3.050
HPC - H2-60
H2-60
Steel
2.0
60
169.71
173.71
50
20
3.603
HPC - H2-65
H2-65
Steel
2.0
65
183.85
187.85
50
20
4.204
HPC - H2-70
H2-70
Steel
2.0
70
197.99
201.99
50
20
4.853
HPC - H2-76
H2-76
Steel
2.0
76
214.96
218.96
50
20
5.695
HPC - H2-80
H2-80
Steel
2.0
80
226.27
230.27
50
20
6.295
HPC - H2-86
H2-86
Steel
2.0
86
243.24
247.24
50
20
7.253
HPC - H2-90
H2-90
Steel
2.0
90
254.56
258.56
50
20
7.930
HPC - H2-96
H2-96
Steel
2.0
96
271.53
275.53
50
20
9.003
HPC - H2-100
H2-100
Steel
2.0
100
282.84
286.84
50
20
9.757
HPC - H2-110
H2-110
Steel
2.0
110
311.13
315.13
50
20
11.777
HPC - H2-120
H2-120
Steel
2.0
120
339.41
343.41
50
20
13.988
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表