目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
AFM - Flanged polymer bushes iIglidur®A200
HPC
Linear components
Rotary motion
Bushings
Polymer bushes - For the food and pharmaceutical industries
Powered by
CAD模型選擇
{hpc/v3/rotary/bushing/food/afm.prj},{NB=hpc_AFM1420-15},{REF=AFM1420-15},{D1=14 (+0.050 / +0.160)},{D2=20},{D3=25},{B1=15},{B2=3.0},{F=0.8},{INFO=INFO},{D1X=14.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
d13
[mm]
B1
h13
[mm]
B2
-0.14
[mm]
F
[mm]
HPC - AFM0103-02
AFM0103-02
1.0 (+0.020 / +0.080)
3
5
2
1.0
0.5
HPC - AFM0104-02
AFM0104-02
1.5 (+0.020 / +0.080)
4
6
2
1.0
0.5
HPC - AFM0205-03
AFM0205-03
2.0 (+0.020 / +0.080)
5
8
3
1.5
0.5
HPC - AFM0206-03
AFM0206-03
2.5 (+0.020 / +0.080)
6
9
3
1.5
0.5
HPC - AFM0306-04
AFM0306-04
3.0 (+0.020 / +0.080)
6
9
4
1.5
0.5
HPC - AFM0408-04
AFM0408-04
4.0 (+0.030 / +0.105)
8
12
4
2.0
0.5
HPC - AFM0408-06
AFM0408-06
4.0 (+0.030 / +0.105)
8
12
6
2.0
0.5
HPC - AFM0509-05
AFM0509-05
5.0 (+0.030 / +0.105)
9
13
5
2.0
0.5
HPC - AFM0509-06
AFM0509-06
5.0 (+0.030 / +0.105)
9
13
6
2.0
0.5
HPC - AFM0509-08
AFM0509-08
5.0 (+0.030 / +0.105)
9
13
8
2.0
0.5
HPC - AFM0610-04
AFM0610-04
6.0 (+0.030 / +0.105)
10
14
4
2.0
0.5
HPC - AFM0610-06
AFM0610-06
6.0 (+0.030 / +0.105)
10
14
6
2.0
0.5
HPC - AFM0610-10
AFM0610-10
6.0 (+0.030 / +0.105)
10
14
10
2.0
0.5
HPC - AFM0612-06
AFM0612-06
6.0 (+0.030 / +0.105)
12
14
6
3.0
0.5
HPC - AFM0612-10
AFM0612-10
6.0 (+0.030 / +0.105)
12
14
10
3.0
0.5
HPC - AFM0711-08
AFM0711-08
7.0 (+0.040 / +0.130)
11
15
8
2.0
0.5
HPC - AFM0811-08
AFM0811-08
8.0 (+0.040 / +0.130)
11
13
8
2.0
0.5
HPC - AFM0812-06
AFM0812-06
8.0 (+0.040 / +0.130)
12
16
6
2.0
0.5
HPC - AFM0812-08
AFM0812-08
8.0 (+0.040 / +0.130)
12
16
8
2.0
0.5
HPC - AFM0812-12
AFM0812-12
8.0 (+0.040 / +0.130)
12
16
12
2.0
0.5
HPC - AFM0814-06
AFM0814-06
8.0 (+0.040 / +0.130)
14
18
6
3.0
0.5
HPC - AFM0814-10
AFM0814-10
8.0 (+0.040 / +0.130)
14
18
10
3.0
0.5
HPC - AFM0914-06
AFM0914-06
9.0 (+0.040 / +0.130)
14
19
6
3.0
0.5
HPC - AFM0914-10
AFM0914-10
9.0 (+0.040 / +0.130)
14
19
10
3.0
0.5
HPC - AFM0914-14
AFM0914-14
9.0 (+0.040 / +0.130)
14
19
14
3.0
0.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表