目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
TBD1 - Leadscrew table with opposing threads - Allows position to be quickly adjusted
HPC
Linear components
Drive modules
Slides and leadscrew actuators
Powered by
CAD模型選擇
{hpc/v3/modules/slides/tbd1.prj},{NB=hpc_TBD1-200-CV_200},{TIGE=TR10X2},{CRS=200.0},{CME=2},{CMV=0.30},{IND=002,0},{MAS=1.84},{INFO=INFO},{CRS1=200},{PPATH=tbd1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
TIGE
ⁿ/ₐ
CME
Max supported load
[kg]
CMV
Moving torque on hand wheel
[Nm]
IND
Indication for 1 rev
ⁿ/ₐ
MAS
Weight
[kg]
HPC - TBD1-100-CV
TBD1-100-CV
TR10X2
2
0.30
002,0
1.62
HPC - TBD1-200-CV
TBD1-200-CV
TR10X2
2
0.30
002,0
1.84
HPC - TBD1-300-CV
TBD1-300-CV
TR10X2
2
0.30
002,0
2.06
HPC - TBD1-400-CV
TBD1-400-CV
TR10X2
2
0.30
002,0
2.28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表