目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
UTKswr - Utilitak® V rail - Steel
HPC
Linear components
Linear guidance
V slide linear guidance system
Powered by
CAD模型選擇
{hpc/v3/linear/v_rail/utkswr.prj},{NB=hpc_UTK1-SWR-1000},{H=15.0},{J=4.0},{K=26},{L=1000},{M=20},{N=9.8 x 2.8},{ND=9.8},{NP=2.8},{T=5.8},{P=80},{PD=1.46},{PC=114},{A=2.000},{B=5.585},{C=4.000},{D=0.000},{E=0.000},{R1=0.508},{R2=2.388},{R3=1.778},{RY=5.781},{ANG=45},{R=1},{R4=0.330},{INFO=INFO},{REFX=UTK1-SWR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
H
[mm]
J
[mm]
K
[mm]
M
[mm]
N
Ø x depth (counterbore)
[mm]
T
(Ø hole)
[mm]
P
[mm]
PD
Rail weight
[kg/m]
PC
Carriage weight
[g]
HPC - UTK1-SWR-1000
UTK1-SWR-1000
15.0
4.0
26
20
9.8 x 2.8
5.8
80
1.46
114
HPC - UTK2-SWR-1000
UTK2-SWR-1000
19.7
4.5
40
20
14.3 x 3
8.8
80
2.70
330
HPC - UTK3-SWR-1000
UTK3-SWR-1000
30.0
8.0
58
20
14.3 x 5
8.8
80
5.91
943
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表