目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
S2O - Short housing for open linear bearing - For KB-OP and TK-OP bearings
HPC
Linear components
Linear guidance
Shafts, tables and bearings
Housings for linear bearings
Powered by
CAD模型選擇
{hpc/v3/linear/tables/housings/s2o.prj},{NB=hpc_S2O20},{REF=S2O20},{D1=20},{D=32},{H=42.0},{C=28},{A=70},{A1=58},{C1=14},{H1=25},{H2=8},{W=10.0},{A2=40},{M=6.4},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
For shaft
[mm]
D
[mm]
H
[mm]
C
[mm]
A
[mm]
A1
+/-0.15
[mm]
C1
[mm]
H1
+/-0.015
[mm]
H2
[mm]
W
[mm]
A2
[mm]
M
[mm]
HPC - S2O12
S2O12
12
22
28.0
20
52
42
10
18
6
7.0
30
5.3
HPC - S2O16
S2O16
16
26
33.5
22
56
46
11
22
7
9.4
34
5.3
HPC - S2O20
S2O20
20
32
42.0
28
70
58
14
25
8
10.0
40
6.4
HPC - S2O25
S2O25
25
40
51.0
40
80
68
20
30
10
12.5
50
6.4
HPC - S2O30
S2O30
30
47
60.0
48
88
76
24
35
10
12.5
58
6.4
HPC - S2O40
S2O40
40
62
77.0
56
108
94
28
45
12
16.8
74
8.4
HPC - S2O50
S2O50
50
75
93.0
72
135
116
36
50
12
21.0
96
10.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表