目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BPQ - Quadro linear ball bearing unit - Included 4 linear ball bearings - Simplified view
HPC
Linear components
Linear guidance
Shafts, tables and bearings
Housings for linear bearings
Powered by
CAD模型選擇
{hpc/v3/linear/tables/housings/bpq.prj},{NB=hpc_BPQ16-4},{A=16},{B=98},{D1=M6},{D1X=6},{D2=10.2},{D3=M5},{D3X=5},{D4=31},{E=88},{H=36},{N=2},{P2=7},{U=56},{MAS=0.75},{REP=Simplified view},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
A
For shaft
[mm]
B
[mm]
D1
Ø
[mm]
D2
Ø
[mm]
D3
Ø
[mm]
D4
Ø
[mm]
E
[mm]
H
[mm]
N
ⁿ/ₐ
P2
[mm]
U
[mm]
MAS
Weight
[kg]
REP
View
ⁿ/ₐ
HPC - BPQ12-4
BPQ12-4
12
85
M6
10.2
M4
19
73
32
2
7
46
0.53
Simplified view
HPC - BPQ16-4
BPQ16-4
16
98
M6
10.2
M5
31
88
36
2
7
56
0.75
Simplified view
HPC - BPQ20-4
BPQ20-4
20
130
M8
13.5
M5
31
115
46
2
8
72
1.75
Simplified view
HPC - BPQ25-4
BPQ25-4
25
160
M10
17.0
M6
45
140
56
4
11
88
3.20
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表