目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LRX 30 - C - Carriage - Precision linear roller way IKO - Size 30 - Dynamic load from 23800 N to 43500 N
HPC
Linear components
Linear guidance
IKO Precision linear slides
LRX Linear roller slides IKO
Powered by
CAD模型選擇
{hpc/v3/linear/precision/lrx/lrx30_c.prj},{NB=hpc_LRX30-C1H/GE},{REF=LRX30-C1H/GE},{W2=90},{W3=36},{W4=9},{L1=113},{L22=52.000},{L3=70.4},{L4=123},{D1=8.5},{M11=10.00},{H1=6.50},{H2=10},{H3=6.5},{H5=5.5},{MAS=1.20},{NS=1},{H=42.00},{NTR=31.00},{L1X=112.40},{L5=0.00},{L6=44.00},{H7=0.00},{W=28.00},{H4=28.00},{D3=9.00},{D4=14.00},{HM=12.00},{E=40.00},{F=80.00},{A1=18.50},{A2=0.00},{B1=20.00},{B2=50.00},{L1J=128.00},{H3J=4.80},{A3=7.00},{A4=14.00},{B3=0.00},{B4=0.00},{M1J=3.00},{DPTJ1=6.00},{M2J=4.00},{DPTJ2=8.00},{Q=4.80},{QS=0.80},{Z=2.00},{J=10.00},{V=3.60},{VR=1.30},{VS=0.80},{C=70.40},{VSMT=3.80},{PX=3.00},{VC=3.80},{L4V=134.00},{L4Z=135.000},{LQ4=136.00},{ETR=17.20},{LN1=4.46},{LN2=8.01},{LNS=11.00},{LNV=5.20},{R1=4.52}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
TYPE
Slide type
ⁿ/ₐ
W2
[mm]
W3
[mm]
W4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D1
[mm]
M1
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H5
[mm]
H6
[mm]
N
+/-0.05
[mm]
MAS
Masse
[kg]
C1
Dynamic load
[N]
C0
Static load
[N]
T0
Static moment
[Nm]
TX
Static moment
[Nm]
TY
Static moment
[Nm]
HPC - LRX30-C1H/GE
LRX30-C1H/GE
Standard self-lubricating
90
36
9
113
52
70.4
123
8.5
M10
6.50
10
6.5
5.5
42.00
31.00
1.20
35400
74100
1340
880
5750
HPC - LRX30C-C1H
LRX30C-C1H
Short self-lubricating
90
36
9
85
-
42.4
95
8.5
M10
6.50
10
6.5
5.5
42.00
31.00
0.78
23800
44400
804
328
2730
HPC - LRX30G-C1H/GE
LRX30G-C1H/GE
Long self-lubricating
90
36
9
134
52
91.4
144
8.5
M10
6.50
10
6.5
5.5
42.00
31.00
1.58
43500
96300
1740
1470
8710
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表