目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CFS - Miniature cam follower IKO - Roller diameter from 5 to 12mm
HPC
Linear components
Linear guidance
Cam followers
Steel cam follower
Powered by
CAD模型選擇
{hpc/v3/linear/followers/steel/cfs.prj},{NB=hpc_CFS3},{TYPE=1},{D1=3.0},{D1X=3},{D=6},{C=4},{G=M3x0.5},{G1=3.0},{B=5.5},{B1=11.5},{B2=6},{C1=0.7},{H=1.3},{F=5.8},{CSM=0.33},{CHDBC=627.84},{CHDBA=1373.40},{CHSBC=608.22},{CHSBA=1765.80},{CHMA=480.69},{VMC=51000},{VMA=27000},{INFO=INFO},{PPATH=cfs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
(h6)
[mm]
D
+0/-0.008
[mm]
C
+0/-0.12
[mm]
G
[mm]
G1
[mm]
B
[mm]
B1
[mm]
B2
[mm]
C1
[mm]
H
[mm]
F
Ø flange min.
[mm]
CSM
Max. tightening torque
[Nm]
CHDB
Basic dynamic load C
[N]
CHSB
Basic static load C
[N]
CHMA
Max. admissible load
[N]
VM
Max. speed
[t/min]
HPC - CFS2.5
CFS2.5
2.5
5
3
M2.5x0.45
2.5
4.5
9.5
5
0.7
0.9
4.8
0.18
431.64
353.16
353.16
63000
HPC - CFS3
CFS3
3.0
6
4
M3x0.5
3.0
5.5
11.5
6
0.7
1.3
5.8
0.33
627.84
608.22
480.69
51000
HPC - CFS4
CFS4
4.0
8
5
M4x0.7
4.0
7.0
15.0
8
1.0
1.5
7.7
0.78
1079.1
1079.1
922.14
38000
HPC - CFS5
CFS5
5.0
10
6
M5x0.8
5.0
8.0
18.0
10
1.0
2.0
9.6
1.58
1569.6
1863.9
1569.60
29000
HPC - CFS6
CFS6
6.0
12
7
M6x1
6.0
9.5
21.5
12
1.2
2.5
11.6
2.68
2060.1
2158.2
2158.20
25000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表