目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
TS01-30 - Rail - Linear slide DryLin® T - Size 30 - Loads up to 7000N
HPC
Linear components
Linear guidance
DryLin linear slides (polymer bushing)
DryLin® T Linear slides
Powered by
CAD模型選擇
{hpc/v3/linear/drylin/t/ts0130.prj},{NB=hpc_TS01-30-0500_500},{REF=TS01-30-0500},{L1=500},{L=500},{A=28},{B=40},{C4=80},{C5MIN=20},{C5MAX=59},{H=26.0},{H1=15.8},{K1=M 8},{INFO=INFO},{LY=70040},{LZ=40780},{WBZ=2832},{LMIN=120.000},{LMAX=3960.000},{C6MIN=20.000},{C6MAX=59.500},{VERS=4.000},{WBY=3502},{LW=109.000},{POM=180.000},{GEW=1.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Part number
ⁿ/ₐ
L1
[mm]
A
-0.2
[mm]
B
[mm]
C4
[mm]
C5MIN
C5 Min.
[mm]
C5MAX
C5 Max.
[mm]
H
[mm]
H1
[mm]
K1
For screw DIN 912
ⁿ/ₐ
HPC - TS01-30-0500(500)
TS01-30-0500
500
28
40
80
20
59
26.0
15.8
M 8
HPC - TS01-30-1000(1000)
TS01-30-1000
1000
28
40
80
20
59
26.0
15.8
M 8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表