目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LSAG6 - Precision linear rotary ball splines IKO - Size 6 - Dynamic load up to 715 N
HPC
Linear components
Linear guidance
IKO Ball splined shafts
Powered by
CAD模型選擇
{hpc/v3/linear/ball/lsag6.prj},{NB=hpc_LSAG6-250},{REF=LSAG6-250},{D4=6},{D2=5.2},{L=250},{LMAX=300},{TD=-},{D=-},{L1=-},{L2=-},{W=-},{I=-},{T1=-},{D1=-},{B=-},{E=-},{T=-},{PCD=-},{D3=-},{C=-},{C0=-},{MTD=-},{T0=-},{TX=-},{MASA=19},{MAS=-},{INFO=INFO},{LX=250},{X=1},{Y=0.753},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Part number
ⁿ/ₐ
D4
ØD4 (0/-0.012)
[mm]
D2
ØD2
[mm]
L
[mm]
LMAX
Max. length
[mm]
TD
Type of bearing
ⁿ/ₐ
D
ØD (0/-0.011)
[mm]
L1
[mm]
L2
[mm]
W
[mm]
I
[mm]
T1
[mm]
D1
ØD1
[mm]
B
[mm]
E
[mm]
T
[mm]
PCD
ØPCD
[mm]
D3
ØD3
[mm]
C
Basic dynamic load
[N]
C0
Basic static load
[N]
MTD
Dynamic torque
[Nm]
T0
Static torque
[Nm]
TX
Static moment
[(Nm)1]
MASA
Weight/100mm
[g]
MAS
Masse
[g]
HPC - LSAG6-150
LSAG6-150
6
5.2
150
300
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
19
-
HPC - LSAG6-200
LSAG6-200
6
5.2
200
300
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
19
-
HPC - LSAG6-250
LSAG6-250
6
5.2
250
300
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
19
-
HPC - LSAG6-300
LSAG6-300
6
5.2
300
300
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
19
-
HPC - LSAG6-C
LSAG6-C
6
-
-
-
Standard
12
21
12.4
2
8
1.2
-
-
-
-
-
-
715
852
2.45
3.04
1.76-11.76
-
8.9
HPC - LSAG6F-C
LSAG6F-C
6
-
-
-
Flanged
12
21
12.4
-
-
-
25
20
7
2.7
19
3.4
715
852
2.45
3.04
1.76-11.76
-
13.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表