目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CLL - Clevis - long series, steel
HPC
Linear components
Hinge and ball joints
Clevis components
Clevis components - Long series
Powered by
CAD模型選擇
{hpc/v3/hinge/clevis/long/cll.prj},{NB=hpc_CLL-6},{REF=CLL-6},{A=M6 x 1.00},{B=43},{C=24},{D=12},{E=6},{F=6},{G=9.00},{H=10},{J=36},{CHS=720},{INFO=INFO},{D1=6.000},{G1=24.000},{A1=12.000},{A2=12.000},{B1=6.000},{B2=6.000},{D2=M6x1,00},{D2N=6.000},{PAS=1.000},{D3=10.000},{F1=0.500},{L1=43.000},{L2=36.000},{L3=9.000},{R=0.500},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
ØF (H9)
[mm]
G
[mm]
H
[mm]
J
[mm]
CHS
Static load Co
[daN]
HPC - CLL-5
CLL-5
M5 x 0.80
36
20
10
5
5
7.50
9
30
500
HPC - CLL-6
CLL-6
M6 x 1.00
43
24
12
6
6
9.00
10
36
720
HPC - CLL-8
CLL-8
M8 x 1.25
58
32
16
8
8
12.00
14
48
1280
HPC - CLL-10
CLL-10
M10 x 1.50
72
40
20
10
10
15.00
18
60
2000
HPC - CLL-12
CLL-12
M12 x 1.75
86
48
24
12
12
18.00
20
72
2880
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表