目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CHM-X - Single output shaft - For CHM-type and CHMR-type gearboxes
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Standard range accessories
Powered by
CAD模型選擇
{hpc/v2/gearboxes/worm_wheel/standard_range_acc/chmx.prj},{NB=hpc_CHM50-X},{REF=CHM50-X},{D=25},{D1=23.900},{M=1.300},{A=50},{B=53.5},{B1=8},{T1=28.0},{R=99.5},{L=153},{D2=M10x22},{D21=10.000},{D2L=22.000},{MAS=0.60},{INFO=INFO},{X=92},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D
h6
[mm]
A
[mm]
B
[mm]
B1
[mm]
T1
[mm]
R
[mm]
L
[mm]
D2
ⁿ/ₐ
MAS
Weight
[kg]
HPC - CHM30-X
CHM30-X
14
30
32.5
5
16.0
69.5
102
M6x16
0.14
HPC - CHM40-X
CHM40-X
18
40
43.0
6
20.5
85.0
128
M6x16
0.27
HPC - CHM50-X
CHM50-X
25
50
53.5
8
28.0
99.5
153
M10x22
0.60
HPC - CHM63-X
CHM63-X
25
50
53.5
8
28.0
119.5
173
M10x22
0.67
HPC - CHM75-X
CHM75-X
28
60
63.5
8
31.0
128.5
192
M10x22
0.94
HPC - CHM90-X
CHM90-X
35
80
84.5
10
38.0
149.5
234
M12x28
1.79
HPC - CHM110-X
CHM110-X
42
80
84.5
12
45.0
164.5
249
M16x35
2.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表