目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PP60 - Worm and wheel gearbox - Torque up to 34Nm
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Ondrives double reduction gearboxes
Powered by
CAD模型選擇
{hpc/v2/gearboxes/worm_wheel/ondrives_double/pp60.prj},{NB=hpc_PP60-100},{REF=PP60-100},{RAP=100:1},{VME=3000},{VMS=30.0},{REND=55%},{IRR=NON},{INFO=INFO},{PPATH=pp60_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
RAP
Ratios
ⁿ/ₐ
VME
Max. input speed
[t/min]
VMS
Max. output speed
[t/min]
REND
Efficiency at 1000 RPM
[1000t/min]
IRR
Self locking output
ⁿ/ₐ
HPC - PP60-100
PP60-100
100:1
3000
30.0
55%
No
HPC - PP60-200
PP60-200
200:1
3000
15.0
50%
No
HPC - PP60-400
PP60-400
400:1
3000
7.5
37%
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表