目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
DSF - Slip friction clutch with chain coupling - Torque up to 2600Nm
HPC
Power transmission parts
Clutches
Adjustable slip friction clutches
Powered by
CAD模型選擇
{hpc/v2/clutches/adjustable/dsf.prj},{NB=hpc_DSF170-26-1001610},{REF=DSF170-26-100},{A=101},{B=70},{C=16},{D=10},{E=63},{F=70},{G=40},{H=10.0},{J=29.0},{L=55},{M=87.0},{P=M4},{Q=4},{C3=26-150},{CMIN=16.000},{CMAX=30.000},{DMIN=10.000},{DMAX=25},{DN1=4.000},{DN2=45.000},{P1=1.500},{PPATH=dsf_asmtpl.prj},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
A
ØA
[mm]
B
ØB
[mm]
E
ØE
[mm]
F
ØF
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
P
ØP
[mm]
Q
[mm]
HPC - DSF025-4-20
DSF025-4-20
41
23
22
25
13
5.5
9.0
26
36.0
M3
3
HPC - DSF038-5-35
DSF038-5-35
58
37
32
38
28
8.0
20.0
33
56.0
M3
3
HPC - DSF050-12-60
DSF050-12-60
75
50
44
50
28
8.0
19.0
35
59.0
M4
4
HPC - DSF170-26-100
DSF170-26-100
101
70
63
70
40
10.0
29.0
55
87.0
M4
4
HPC - DSF290-70-300
DSF290-70-300
126
90
82
90
60
15.0
48.0
60
112.5
M6
6
HPC - DSF311-240-580
DSF311-240-580
157
110
105
115
70
17.0
57.5
70
131.0
M6
6
HPC - DSF414-400-1200
DSF414-400-1200
198
130
139
140
70
21.0
59.5
80
152.0
M6
6
HPC - DSF517-450-2600
DSF517-450-2600
223
130
160
170
100
25.0
90.5
95
192.0
M8
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表