目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
B-ZY - Cylindrical elasto mount - Male / female mounting. Simplified drawing
HPC
Mechanical drive components
Vibration
Elasto mounts
Powered by
CAD模型選擇
{hpc/v1/vibration/elasto/b_zy.prj},{NB=hpc_B-ZY8-40-25},{REF=B-ZY8-40-25},{G=M8},{G1=8.000},{D=40},{H=25},{T=23},{CR=-},{CCM=-},{CIR=-},{CICM=-},{REP=Représentation simplifiée},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
G
ØG
ⁿ/ₐ
D
ØD
[mm]
H
[mm]
T
[mm]
CR
Compression stiffness
[N/mm]
CCM
Compression max. load
[N]
CIR
Shearing stiffness
[N/mm]
CICM
Shearing max. load
[N]
REP
View
ⁿ/ₐ
HPC - B-ZY3-8-8
B-ZY3-8-8
M3
8
8
6
-
-
-
-
Simplified view
HPC - B-ZY4-10-10
B-ZY4-10-10
M4
10
10
10
48
43
10
35
Simplified view
HPC - B-ZY4-10-15
B-ZY4-10-15
M4
10
15
10
29
43
5
15
Simplified view
HPC - B-ZY4-15-15
B-ZY4-15-15
M4
15
15
10
67
95
15
35
Simplified view
HPC - B-ZY4-15-20
B-ZY4-15-20
M4
15
20
10
-
-
-
-
Simplified view
HPC - B-ZY4-15-30
B-ZY4-15-30
M4
15
30
15
-
-
-
-
Simplified view
HPC - B-ZY5-15-15
B-ZY5-15-15
M5
15
15
8
67
95
15
35
Simplified view
HPC - B-ZY6-20-15
B-ZY6-20-15
M6
20
15
18
130
170
24
60
Simplified view
HPC - B-ZY6-20-20
B-ZY6-20-20
M6
20
20
18
-
-
-
-
Simplified view
HPC - B-ZY6-20-25
B-ZY6-20-25
M6
20
25
18
61
170
11
60
Simplified view
HPC - B-ZY6-25-15
B-ZY6-25-15
M6
25
15
18
-
-
-
-
Simplified view
HPC - B-ZY6-25-20
B-ZY6-25-20
M6
25
20
18
130
280
30
95
Simplified view
HPC - B-ZY6-25-25
B-ZY6-25-25
M6
25
25
18
-
-
-
-
Simplified view
HPC - B-ZY6-25-30
B-ZY6-25-30
M6
25
30
18
71
280
19
95
Simplified view
HPC - B-ZY8-30-15
B-ZY8-30-15
M8
30
15
20
525
400
58
140
Simplified view
HPC - B-ZY8-30-20
B-ZY8-30-20
M8
30
20
20
235
400
42
140
Simplified view
HPC - B-ZY8-30-25
B-ZY8-30-25
M8
30
25
20
-
-
-
-
Simplified view
HPC - B-ZY8-30-30
B-ZY8-30-30
M8
30
30
20
113
400
28
140
Simplified view
HPC - B-ZY8-30-40
B-ZY8-30-40
M8
30
40
20
106
400
13
140
Simplified view
HPC - B-ZY8-40-25
B-ZY8-40-25
M8
40
25
23
-
-
-
-
Simplified view
HPC - B-ZY8-40-30
B-ZY8-40-30
M8
40
30
23
234
650
49
250
Simplified view
HPC - B-ZY8-40-40
B-ZY8-40-40
M8
40
40
23
147
650
23
250
Simplified view
HPC - B-ZY10-40-30
B-ZY10-40-30
M10
40
30
28
-
-
-
-
Simplified view
HPC - B-ZY10-50-20
B-ZY10-50-20
M10
50
20
28
857
1000
110
400
Simplified view
HPC - B-ZY10-50-25
B-ZY10-50-25
M10
50
25
28
-
-
-
-
Simplified view
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表