目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
GPBss/GPBAL - Threaded spherical knob - stainless steel 304 or aluminium
HPC
Mechanical drive components
Operating elements
Locking knobs
Powered by
CAD模型選擇
{hpc/v1/operating/knobs/gpbss_gpbal.prj},{NB=hpc_GPB50-M12/SS},{REF=GPB50-M12/SS},{MAT=Inox 304},{D=M12},{DX=12},{D1=50},{D6=28},{H=46.0},{T=21.0},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
D6
ØD6
[mm]
H
[mm]
T
[mm]
HPC - GPB16-M4/SS
GPB16-M4/SS
Stainless steel 304
M4
16
8
15.0
7.2
HPC - GPB20-M5/SS
GPB20-M5/SS
Stainless steel 304
M5
20
12
18.0
9.1
HPC - GPB25-M6/SS
GPB25-M6/SS
Stainless steel 304
M6
25
15
22.5
11.0
HPC - GPB32-M8/SS
GPB32-M8/SS
Stainless steel 304
M8
32
18
29.0
14.5
HPC - GPB40-M10/SS
GPB40-M10/SS
Stainless steel 304
M10
40
22
37.0
18.0
HPC - GPB50-M12/SS
GPB50-M12/SS
Stainless steel 304
M12
50
28
46.0
21.0
HPC - GPB16-M4/AL
GPB16-M4/AL
Aluminium
M4
16
8
15.0
7.2
HPC - GPB20-M5/AL
GPB20-M5/AL
Aluminium
M5
20
12
18.0
9.1
HPC - GPB25-M6/AL
GPB25-M6/AL
Aluminium
M6
25
15
22.5
11.0
HPC - GPB32-M8/AL
GPB32-M8/AL
Aluminium
M8
32
18
29.0
14.5
HPC - GPB40-M10/AL
GPB40-M10/AL
Aluminium
M10
40
22
37.0
18.0
HPC - GPB50-M12/AL
GPB50-M12/AL
Aluminium
M12
50
28
46.0
21.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表