目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SHA - Handwheel - Without handle
HPC
Mechanical drive components
Operating elements
Handwheels - Technoplastic
Powered by
CAD模型選擇
{hpc/v1/operating/handwheels_plastic/sha.prj},{NB=hpc_SHA-125-6},{D11=6},{OPT=1},{D1=6},{DX1=6,7,8,9,10,11,12,13,14,15,16,17,18},{DX2=6,7,8,9,10,11,12,13,14},{OPT1='1','Sans rainure clavette','0','Avec rainure clavette'},{D=125},{H=51},{C=24},{A=24},{E=12},{F=28},{K=20},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
D11
Pre-bore
[mm]
D
[mm]
H
[mm]
C
[mm]
A
[mm]
E
[mm]
F
[mm]
K
[mm]
HPC - SHA-100-4
SHA-100-4
4
100
46
20
24
12
24
18
HPC - SHA-125-6
SHA-125-6
6
125
51
24
24
12
28
20
HPC - SHA-160-6
SHA-160-6
6
160
61
28
32
15
31
30
HPC - SHA-200-6
SHA-200-6
6
200
74
32
40
15
40
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表