目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
VTHA - Magnetic screw with hexagon head - steel. Simplified representation
HPC
Mechanical drive components
Fastening systems
Magnetic studs
Powered by
CAD模型選擇
{hpc/v1/fastening/studs/vtha.prj},{NB=hpc_VTHA10-25},{REF=VTHA10-25},{M=M10},{M1=10},{L=25},{K=6.3},{AF=17},{F=75},{MASSE=27},{REP=Représentation simplifiée},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
M
ØM
ⁿ/ₐ
L
[mm]
K
[mm]
AF
A/F
[mm]
F
[N]
MASSE
[g]
REP
Representation
ⁿ/ₐ
HPC - VTHA6-12
VTHA6-12
M6
12
4.3
10
25
6
Simplified representation
HPC - VTHA6-16
VTHA6-16
M6
16
4.3
10
25
6
Simplified representation
HPC - VTHA6-20
VTHA6-20
M6
20
4.3
10
25
7
Simplified representation
HPC - VTHA6-25
VTHA6-25
M6
25
4.3
10
25
8
Simplified representation
HPC - VTHA6-30
VTHA6-30
M6
30
4.3
10
25
10
Simplified representation
HPC - VTHA8-16
VTHA8-16
M8
16
4.3
13
50
11
Simplified representation
HPC - VTHA8-20
VTHA8-20
M8
20
4.3
13
50
12
Simplified representation
HPC - VTHA8-25
VTHA8-25
M8
25
4.3
13
50
15
Simplified representation
HPC - VTHA8-30
VTHA8-30
M8
30
4.3
13
50
17
Simplified representation
HPC - VTHA8-40
VTHA8-40
M8
40
4.3
13
50
21
Simplified representation
HPC - VTHA10-20
VTHA10-20
M10
20
6.3
17
75
24
Simplified representation
HPC - VTHA10-25
VTHA10-25
M10
25
6.3
17
75
27
Simplified representation
HPC - VTHA10-30
VTHA10-30
M10
30
6.3
17
75
31
Simplified representation
HPC - VTHA10-40
VTHA10-40
M10
40
6.3
17
75
37
Simplified representation
HPC - VTHA10-50
VTHA10-50
M10
50
6.3
17
75
43
Simplified representation
HPC - VTHA12-25
VTHA12-25
M12
25
7.5
19
110
40
Simplified representation
HPC - VTHA12-30
VTHA12-30
M12
30
7.5
19
110
45
Simplified representation
HPC - VTHA12-40
VTHA12-40
M12
40
7.5
19
110
54
Simplified representation
HPC - VTHA12-50
VTHA12-50
M12
50
7.5
19
110
62
Simplified representation
HPC - VTHA12-60
VTHA12-60
M12
60
7.5
19
110
71
Simplified representation
HPC - VTHA16-30
VTHA16-30
M16
30
10.0
24
145
86
Simplified representation
HPC - VTHA16-40
VTHA16-40
M16
40
10.0
24
145
100
Simplified representation
HPC - VTHA16-50
VTHA16-50
M16
50
10.0
24
145
117
Simplified representation
HPC - VTHA16-60
VTHA16-60
M16
60
10.0
24
145
133
Simplified representation
HPC - VTHA16-80
VTHA16-80
M16
80
10.0
24
145
165
Simplified representation
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表