目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PLT - Magnetic stud with threaded hole - Ferrite - Simplified view
HPC
Mechanical drive components
Fastening systems
Magnetic studs
Powered by
CAD模型選擇
{hpc/v1/fastening/studs/plt.prj},{NB=hpc_PLT40-18},{REF=PLT40-18},{D=40},{L=18},{H=8},{D1=10},{M=M5},{MX=5},{F=12},{MAS=60},{REP=Représentation simplifiée},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
L
[mm]
H
[mm]
D1
[mm]
M
[mm]
F
[daN]
MAS
[g]
REP
View
ⁿ/ₐ
HPC - PLT25-15
PLT25-15
25
15
7
8
M4
4
22
Simplified view
HPC - PLT32-15
PLT32-15
32
15
7
8
M4
8
32
Simplified view
HPC - PLT40-18
PLT40-18
40
18
8
10
M5
12
60
Simplified view
HPC - PLT50-22
PLT50-22
50
22
10
12
M6
22
110
Simplified view
HPC - PLT63-30
PLT63-30
63
30
14
15
M8
35
240
Simplified view
HPC - PLT80-34
PLT80-34
80
34
18
20
M10
60
520
Simplified view
HPC - PLT100-42
PLT100-42
100
42
22
22
M12
90
940
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表