目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PLMa - Magnetic stud with tapped hole - AlNiCo
HPC
Mechanical drive components
Fastening systems
Magnetic studs
Powered by
CAD模型選擇
{hpc/v1/fastening/studs/plm_a.prj},{NB=HPC_PLM21-19/A},{REF=PLM21-19/A},{D=21},{D1=M6},{L=19},{T=5},{F=28},{MAS=50},{REP=Représentation simplifiée},{INFO=INFO},{D1X=6},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
L
[mm]
T
[mm]
F
Attraction Force
[N]
MAS
Weight
[g]
HPC - PLM17-16/A
PLM17-16/A
17
M6
16
4
18
26
HPC - PLM21-19/A
PLM21-19/A
21
M6
19
5
28
50
HPC - PLM27-25/A
PLM27-25/A
27
M6
25
6
65
110
HPC - PLM35-30/A
PLM35-30/A
35
M6
30
9
115
215
HPC - PLM65-43/A
PLM65-43/A
65
M12
43
13
400
1080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表