目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SVG26 - Adjustable latch clamp with catch-plate - Span adjustable from 82mm to 92mm. Simplified view
HPC
Mechanical drive components
Fastening systems
Steel and stainless steel latches
Powered by
CAD模型選擇
{hpc/v1/fastening/latches/svg26.prj},{NB=hpc_SVG26-82-92_F_82},{REF=SVG26-82-92},{POS=F},{A=82},{A1=82 à 92},{B=26.4},{MAT=Acier},{FIN=Zingue},{MAS=48},{INFO=INFO},{PPATH=svg26_asmtpl.prj},{REP=Représentation simplifiée },{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Part number
ⁿ/ₐ
B
[mm]
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
MAS
Weight
[g]
REP
View
ⁿ/ₐ
HPC - SVG26-82-92
SVG26-82-92
26.4
Steel
Galvanised
48
Simplified view
HPC - SVG26-82-92/SS
SVG26-82-92/SS
26.4
Stainless steel 304
Natural
48
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表