目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
AC-ZB-1 - Hook for latch - Steel - 15mm wide
HPC
Mechanical drive components
Fastening systems
Steel and stainless steel latches
Powered by
CAD模型選擇
{hpc/v1/fastening/latches/ac_zb_1.prj},{NB=hpc_AC106-ZB},{REF=AC106-ZB},{MAT=Acier},{GR=GE14-ZB},{MAS=5.2},{INFO=INFO},{A=15.000},{C=0.000},{D=3.000},{D1=3.200},{D2=0.000},{E=1.500},{H=19.500},{H1=14.000},{IX=5.000},{IY=0.000},{R=5.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
GR
Ideal for latch
ⁿ/ₐ
MAS
Weight
[kg]
HPC - AC101-ZB
AC101-ZB
Steel
GE14-ZB
4.7
HPC - AC106-ZB
AC106-ZB
Steel
GE14-ZB
5.2
HPC - AC109-ZB
AC109-ZB
Steel
GE14-ZB
6.2
HPC - AC111-ZB
AC111-ZB
Steel
GE14-ZB
6.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表