目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CDPC - Flanged drill bushing - Treated steel
HPC
Mechanical drive components
Fastening systems
Clamps
Powered by
CAD模型選擇
{hpc/v1/fastening/clamps/cdpc.prj},{NB=hpc_CDPC9.5-15-25},{REF=CDPC9.5-15-25},{D1=9.5},{L1=25},{D2=15},{D3=18},{L2=3.0},{MAS=22.0},{INFO=INFO},{R=2.0},{R1=0.400},{T1=0.200},{F1=2.000},{G1=1.100},{T2=0.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
Ød1
[mm]
L1
l1
[mm]
D2
Ød2(n6)
[mm]
D3
Ød3
[mm]
L2
[mm]
MAS
Weight
[g]
HPC - CDPC2-5-6
CDPC2-5-6
2.0
6
5
8
2.0
1.2
HPC - CDPC2-5-9
CDPC2-5-9
2.0
9
5
8
2.0
1.6
HPC - CDPC2.1-5-6
CDPC2.1-5-6
2.1
6
5
8
2.0
1.2
HPC - CDPC2.1-5-9
CDPC2.1-5-9
2.1
9
5
8
2.0
1.5
HPC - CDPC2.5-5-6
CDPC2.5-5-6
2.5
6
5
8
2.0
1.1
HPC - CDPC2.5-5-9
CDPC2.5-5-9
2.5
9
5
8
2.0
1.4
HPC - CDPC3-6-8
CDPC3-6-8
3.0
8
6
9
2.5
1.9
HPC - CDPC3-6-12
CDPC3-6-12
3.0
12
6
9
2.5
2.6
HPC - CDPC3-6-16
CDPC3-6-16
3.0
16
6
9
2.5
3.2
HPC - CDPC3.1-6-8
CDPC3.1-6-8
3.1
8
6
9
2.5
1.9
HPC - CDPC3.1-6-12
CDPC3.1-6-12
3.1
12
6
9
2.5
2.5
HPC - CDPC3.1-6-16
CDPC3.1-6-16
3.1
16
6
9
2.5
3.2
HPC - CDPC3.5-7-8
CDPC3.5-7-8
3.5
8
7
10
2.5
2.4
HPC - CDPC3.5-7-12
CDPC3.5-7-12
3.5
12
7
10
2.5
3.4
HPC - CDPC3.5-7-16
CDPC3.5-7-16
3.5
16
7
10
2.5
4.3
HPC - CDPC4-7-8
CDPC4-7-8
4.0
8
7
10
2.5
2.3
HPC - CDPC4-7-12
CDPC4-7-12
4.0
12
7
10
2.5
3.1
HPC - CDPC4-7-16
CDPC4-7-16
4.0
16
7
10
2.5
3.9
HPC - CDPC4.1-8-8
CDPC4.1-8-8
4.1
8
8
11
2.5
3.0
HPC - CDPC4.1-8-12
CDPC4.1-8-12
4.1
12
8
11
2.5
4.2
HPC - CDPC4.1-8-16
CDPC4.1-8-16
4.1
16
8
11
2.5
5.3
HPC - CDPC4.5-8-8
CDPC4.5-8-8
4.5
8
8
11
2.5
2.9
HPC - CDPC4.5-8-12
CDPC4.5-8-12
4.5
12
8
11
2.5
3.9
HPC - CDPC4.5-8-16
CDPC4.5-8-16
4.5
16
8
11
2.5
5.0
HPC - CDPC5-8-8
CDPC5-8-8
5.0
8
8
11
2.5
2.6
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表